Caterpillar D6K2XL

Caterpillar D6K2XL

Price
185,000 USD
Year
2017
Working hours
2269 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6K2XL
CategoryDozers
Serial NumberMGM00146
Unit Number16110008
Catalog NumberCU2550098
Manufacturing Year2017
Hours2269 h
CountryUnited States
LocationAL
Pricing
Price Excluding Tax$ 185,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
DRAWBARDRAWBAR
Additional InformationBLADE, 126" XL
FAN, DEMAND, REVERSING
KIT VISIBILITY, SINGLE CAMERA
RIPPER READY PACKAGE
SWEEPS AND SCREENS
TRACK, 22" ES XL HD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON TRACTOR CO., INC.See InventorySelect contact
Greg Frost
Telephone:+1 205 229 8715
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone