Caterpillar D6TM

Caterpillar D6TM

Price
135,435 USD
Year
2012
Working hours
10627 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TM
CategoryDozers
Serial NumberEJJ00225
Unit NumberEJJ00225
Catalog NumberCU4500876
Manufacturing Year2012
Hours10627 h
CountryGermany
LocationKöln-porz
Pricing
Price Excluding Tax$ 135,435
Tax (19%)$ 25,733
Price Including Tax$ 161,168
Features
Additional InformationUNDERCARRIAGE TRACK BUSHINGS: 60 %
BLADE WIDE: 400 MM
UNDERCARRIAGE TRACK LINKS: 60 %
UNDERCARRIAGE TRACK ROLLERS: 60 %
UNDERCARRIAGE SPROCKETS: 80 %
UNDERCARRIAGE CARRIER ROLLERS: 50 %
OPERATING WEIGHT: 21 T
UNDERCARRIAGE IDLERS BACK: 80 %
ENGINEPOWER: 203 HP
UNDERCARRIAGE IDLERS FRONT: 70 %
BLADE CONDITION: 70 %
RIPPER CONDITION: 70 %
TRACK SHOES (PADS) CONDITION: 50 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Dominik Blanke
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone