2018 CAT D8T For Sale - 745,350 USD | Cat Used
Quick Search

CAT D8T

CAT D8T

Year
2018
Working hours
1,828 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
El Paso, TX
+1 303 900 5875
Show phone number
Basic information
BrandCAT D8T
WAGNER EQUIPMENT CO.
CategoryCrawler dozers
Serial NumberFMC01671
Unit Number455317
Catalog Number4539664
Year2018
Hours1,828 h
CountryUnited States
LocationEl Paso, United States
Pricing
Price Excluding Tax745,350 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information8A BULLDOZER
ALTERNATOR, 150AMP, BASIC
BASIC ARRANGEMENT
BATTERIES, HEAVY DUTY
BLADE, 8A
BRAKES, BASIC
C15 ENGINE
CAB, SINGLE PANE GLASS
CARRIER ROLLERS, SUS, ARCTIC
CAT CERTIFIED USED
CONTROL, BASIC, SINGLE TILT
CYLINDERS, LIFT, BASIC
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN SPEED, LOW, COLD WEATHER
FAN, REVERSING, SINGLE TILT
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVES, STANDARD
FLUIDS, STANDARD
FUEL SYSTEM, STANDARD
GAUGE, STANDARD
GUARD, FAN DEBRIS
GUARDS, BOTTOM, STANDARD
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, WINCH
INSTRUCTION, DOMESTIC
LIGHTS, PREMIUM, REAR SCREEN
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
OPERATORS AR, STANDARD
PA140VS WINCH, VARIABLE SPEED
PRECLEANER, BASIC
PREMIUM CORP RADIO (12V)
PRICE UPDATE 2/03/23 VIA U1C2700
PRODUCT LINK, CELLULAR PL641
RADIATOR, 6.35 FPI, DEBRIS
SCREEN, REAR
SEAT, AIR SUSPENSION
TRACK, 24" ES, HD XL
UNDERCARRIAGE,HD XL SUS ARCTIC
VISIBILITY AR, BASIC
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1620
  • No
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2300
  • 100
  • 100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • No
  • No
  • No
  • No
  • 1828
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • 1828
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
1100
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper / grapple / winch
810
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Bushings (EXT)0.660.65912
Carrier Rollers9.649.6544
Idlers Front0.820.8186
Idlers Rear0.810.8166
Links1.791.791818
Pins & Bushings (External).66.65912
Shoe Width24.0024.00
Sprocket Segments9.239.231414
Track Roller 12.352.361312
Track Roller 22.362.351213
Track Roller 32.272.281211
Track Roller 42.272.281211
Track Roller 52.272.271212
Track Roller 62.262.271312
Track Roller 72.362.351213
Track Roller 82.372.361112
Track Shoe Grouser Height3.593.522326
Track Shoes3.593.522326
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Blade is not with unit at yard, unit is in good condition.
general condition
300
  • Yes
  • Yes
  • No
  • Logged codes, minor leak from winch, paint and decals weathered,
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering