2019 CAT D8T For Sale - 590,000 USD | Cat Used
Quick Search

CAT D8T

CAT D8T

Year
2019
Working hours
4,665 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Hobbs, NM
+1 303 900 5875
Show phone number
Basic information
BrandCAT D8T
WAGNER EQUIPMENT CO.
CategoryCrawler dozers
Serial NumberAW400663
Unit Number464765T
Catalog Number4487519
Year2019
Hours4,665 h
CountryUnited States
LocationHobbs, United States
Pricing
Price Excluding Tax590,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ripper - Multi-ShankRipper - Multi-Shank
Additional information1128 MWL 9/21/20
8SU/U BULLDOZER, BASIC
ALTERNATOR, 150AMP STD
ARO, SINGLE TILT
BASIC ARRANGEMENT
BATTERIES, HEAVY DUTY
BLADE, 8SU W/RK GRD&WEAR PLT
BRAKES, BASIC
C15 ENGINE
CAB AR, SINGLE PANE
CAT CERTIFIED USED
CYLINDERS, LIFT, BASIC
ENGINE COOLANT, STD (-37C)
ENGINE, STANDARD
FINAL DRIVES, STANDARD
FLUIDS, STANDARD
FUEL SYSTEM, STANDARD
GAUGE, STANDARD
GRAB HANDLES, PUSH ARM
GUARD, FAN DEBRIS
GUARDS, BOTTOM, STANDARD
HEATER, ENGINE COOLANT 120V
INSTRUCTION, DOMESTIC
LIGHTS, BASIC
LINES, SINGLE TILT
NO CARRIER ROLLERS
OIL CHANGE SYSTEM HIGH SPEED
Online Owner's Manual
OPERATORS AR, STANDARD
PRECLEANER, BASIC
PREMIUM CORP RADIO (12V)
PRICE UPDT: 09/24/24 VIA U1C2700
PRODUCT LINK, CELLULAR PLE742
PUSH ARMS
REAR HYDRAULICS, RIPPER
SEAT, AIR SUSPENSION
TOOTH, MULTI-SHANK RIPPER
TRACK, 610MM / 24" ES, PPR
UC, HD, SUSPENDED
VISIBILITY ARR, BASIC
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering