2021 CAT D3 For Sale - 135,000 USD | Cat Used
Quick Search

CAT D3

CAT D3

Year
2021
Working hours
3,658 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Colorado Springs, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT D3
WAGNER EQUIPMENT CO.
CategoryCrawler dozers
Serial NumberXKW00573
Unit Number485086
Catalog Number4809723
Year2021
Hours3,658 h
CountryUnited States
LocationColorado Springs, United States
Pricing
Price Excluding Tax135,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RipperRipper
Additional informationAIR CLEANER W/PRECLEANER
BLADE, 115", INTERMEDIATE, ACC
CAB, ROPS, HEATER & A/C
CAT CERTIFIED USED
CONTROL, PITCH
COOLER, STANDARD
ENGINE, CAT C3.6
FAN, STANDARD
GRADE 3D W/ASSIST
GRILL, RADIATOR
GUARD GP, REAR OMISSION
GUARD, BELLY
GUARD, TRACK ROLLER, FULL,HD
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, 4 VALVE, PUMP STD
LIGHTS, 6
NO FRONT COUNTERWEIGHT
Online Owner's Manual
OPO720
PRICE UPDT: 09/24/24 VIA U1C2700
PROD LINK, PLE643/PLE743 RADIO
SEAT, CLOTH
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
SOUND SUPPRESSION, OMISSION
STANDARD RADIO (12V)
STARTING AID, ETHER
TENSIONER, EROPS, AC
TRACK, 20", MS, HD
UNDERCARRIAGE, SALT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering