Quick Search

Pioneer PUMP, INC 4 PP44S10

Pioneer PUMP, INC 4 PP44S10

Year
2023
Working hours
128 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Cedar City, UT
Basic information
BrandPioneer PUMP, INC 4 PP44S10
CategoryWater Pumps
Serial Number7MCPTFD16PW001726
Unit NumberPM2101
Catalog Number10050354
Year2023
Hours128 h
CountryUnited States
LocationCedar City, United States
Pricing
Price Excluding Tax46,950 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information1,600 GPM
10 INCH FULL DIAMTER CA6NM
150 FEET
38.5 HOURS
39 HP ... 1800 RPM
4" DIESEL PUMP
AUTO START/STOP PANEL
DEUTZ D2.9 36HP
FUEL CAP: 75 GALLONS
ORDERED FOR 2023 STOCK 03.22.23 LSL SLC YARD 3.28.23 LSL
PP44S10L71-D2.9L4
PREMIUM TRAILER MOUNTED
STAINLESS STEEL IMPELLER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering