Caterpillar PM201

Caterpillar PM201

Price
195,003 USD
Year
2011
Working hours
7800 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar PM201
CategoryAsphalt pavers
Serial NumberPNM00280
Unit NumberCN12443
Catalog NumberCU4647074
Manufacturing Year2011
Hours7800 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$ 195,003
Tax-
Price Including Tax-
Details
Accessories
PRODUCT LINKPRODUCT LINK
POWER HEIGHT CONTROLPOWER HEIGHT CONTROL
AUTO GRADE CONTROLAUTO GRADE CONTROL
AUTO SLOPE CONTROLAUTO SLOPE CONTROL
Additional InformationPRODUCT LINK: INCLUDES
ECM DOWNLOAD: NO
STEEL TRK SHOE WIDTH: 14IN TRACKS
MIN: 6.9FT CUTTER DRUM
COMMENTS: INSPECTION FORM IS FOR ASPHALT PAVERS - PLEASE USE SOME FLEXIBILITY WHEN REVIEWING CERTAIN SECTIONS OF REPORT
LIGHTS
FEEDER CONTROL
GRADE SENSORS
Features
Accessories
PRODUCT LINKPRODUCT LINK
POWER HEIGHT CONTROLPOWER HEIGHT CONTROL
AUTO GRADE CONTROLAUTO GRADE CONTROL
AUTO SLOPE CONTROLAUTO SLOPE CONTROL
Additional InformationPRODUCT LINK: INCLUDES
ECM DOWNLOAD: NO
STEEL TRK SHOE WIDTH: 14IN TRACKS
MIN: 6.9FT CUTTER DRUM
COMMENTS: INSPECTION FORM IS FOR ASPHALT PAVERS - PLEASE USE SOME FLEXIBILITY WHEN REVIEWING CERTAIN SECTIONS OF REPORT
LIGHTS
FEEDER CONTROL
GRADE SENSORS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone