快速搜索

卡特 740

卡特 740

年份
2012
使用小时
h
电子邮件 x
姓名

我的电子邮件地址:*

好友的电子邮件地址:*

留言:

MOHAMED ABDULRAHMAN AL-BAHAR
+971 65433555
显示电话号码
基本资料
品牌CAT 740
MOHAMED ABDULRAHMAN AL-BAHAR L.L.C.
产品类别铰接式自卸车
生产号/编号L4E02132
目录编号10070188
制造年份2012
使用小时17,129 小时 h
国家阿拉伯联合酋长国
设备所在位置阿拉伯联合酋长国
定价
不含税价格180,000 USD
不含增值税
含税价格-
设备状态
购买 Cat 二手设备意味着投资购买值得信赖的高品质机器。您的经销商投入时间和资源来检查每台使用过的机器,并验证它是否已准备好为您服务。
良好
一般
不良
general comments
  • ActionFuel level sensor :Voltage Above Normal, Engine speed sensor Erratic intermittent, Action Alarm : Current Below Normal, Turbo charger #1compressor inlet pressure sensor :Voltage Above Normal, Low output transfer gear pressure, Low brake pump pressure
prepare machine inspection
  • N/A
  • FailActive codes and Active event code :-Fuel level sensor :Voltage Above Normal (96-3)Engine speed sensor Erratic intermittent (190-2)Action Alarm : Current Below Normal (271-5)Turbo charger #1compressor inlet pressure sensor :Voltage Above Normal (2738
  • ActionAbnormal noise from steering pump
  • Normal
  • Normal
  • Normal
lower-level inspection
  • NormalEngine bottom guard is missing, as per customer, will install later
  • MonitorLH center and Rear RH wheel bolts missing 6nos,
  • Normal
  • ActionFront A frame bearing boot is damaged, Farmer stopper mounting is missing
  • Normal
  • Normal
  • Normal
  • ActionAll machine flaps are damaged
  • Normal
  • MonitorSecondary switch is missing hence its not able to test
  • ActionRear tires are Worn-out and front tires are partially wear and edge cut.
  • ActionOil leaking from transfer gear drive shaft seal and hoses are wet
  • MonitorBrake cooling lines outer layers are damaged and guards are missing,
middle level inspection
  • MonitorBattery cover is missing, Observed non cat batteries.
  • Normal
  • Normal
  • ActionLH side cover is damaged, Battery switch door is missing, Observed Front LH tire side additional rubber and plates are installed Hood cylinder rode is damaged
  • MonitorHoses are wet
  • Normal
  • MonitorOil wet from Parking brake control valve fitting area
  • Normal
  • Normal
  • ActionRH Steps is missing and LH step is fabricated
  • Normal
  • ActionWork lights are not working, all light switchs are missing
upper-level inspection
  • Normal
  • Normal
  • Normal
  • Normal
  • ActionCabin mounting pin missing 2 nos, Cabin glasses are non cat(Front, rear and LH rear side),
  • ActionAC not working, Inner roof is slightly damaged, AC switch is damaged Operator seat is damaged
  • Normal
  • MonitorCooling fan guard slightly damaged
  • Normal
  • ActionOil leaking from starter motor
  • Normal
  • MonitorNon cat filters
  • Normal
  • Normal
  • Normal
  • Normal
  • MonitorNormal water in radiator and level Gauge is not visible
  • MonitorRadiator is slightly clogged externally.
  • Normal
  • Normal
  • Normal
  • Normal
implement/attachment inspection
  • N/A
  • N/A
  • N/A
  • ActionHydraulic cylinder hose outer layers damaged and both side hoses sleeve missing Hoist cylinders line bracket is damaged
  • N/A
  • MonitorTail gate is missing
  • N/A
  • MonitorDump body rear RH minor dent
  • N/A
site conditions
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
服务
您当地的 Cat 代理商有强大的功能 - 专业的维修技术人员可帮助确保您的二手机器获得最大的使用寿命和性能,从日常维护到紧急现场服务、零件和生产力服务等等,您可以信赖当地的 Cat 代理商
Engine Specifications 发动机规格 革命性的发电机组尺寸测量软件
Safety Services 安全服务 零事故性能的最新技术和行业最佳做法
Power Systems 电源系统 最严格的标准符合最关键的需求
New Equipment 全新设备 直接从工厂车间获得耐用可靠的设备
Financial Services 金融服务 使用Cat Financial快速获得工作设备
Cat Parts Cat® 零件 全球Cat代理商支持和24/7零件订购