.
- FOLEY INSPECTED -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE
980M WHEEL LOADER
ANTIFREEZE, -50C (-58F)
AXLES, OPEN/OPEN, ED, AOC
CAB TRIM, DELUXE (LHD)
COOLING CORES, 9 FPI
COUNTERWEIGHT, AGGREGATE
CPM PAYLOAD SOFTWARE
FAN, STANDARD
FENDERS, ROADING
FILTRATION, STANDARD
FUEL TANK, FAST FILL (ANSI)
GUARD, CRANKCASE
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V
LEVERS 2V, STEERING JOYSTICK
LIGHT, WARNING BEACON
LIGHTS, LED, PREMIUM
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL (AUTO RDY)
NO QUICK COUPLER READY
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PRECLEANER, TURBINE
PREMIUM CORP RADIO (12V)
PRODUCT LINK, SATELLITE PLE631
REGIONAL PKG, AM-N
SEAT BELT, 3"
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING SYST, STANDARD
TIRES, 29.5R25 BS VJT * L3
TRANSMISSION AR
TRANSPORT GROUP, NO WORKTOOL
WHEEL CHOCKS
WINDOWS, STANDARD |