AIR INLET PRECLEANER, TRASH
ANTIFREEZE, -34C (-29F)
AUTOLUBE, HL
AXLES, AUTO/AUTO, ED, SG
CAB TRIM, DELUXE (LHD)
COOLING CORES, 6 FPI
COUNTERWEIGHT, REAR GUARD
FAN, REVERSING, VPF, ANSI
FENDERS, NARROW
FILM, WASTE
FILTRATION, STD, ACF PRECLNR
GUARD, HINGED, POWERTRAIN
GUARD, TILT CYLINDER
GUARDS, LIGHT
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 3V RC HL
INDUSTRIAL PACKAGE
JOYSTICK 3V, STEERING JOYSTICK
LANE 3 ORDER
LIGHT, SEAT BELT WARNING
LIGHT, WARNING BEACON
LIGHTS, LED
LIGHTS, REVERSING STROBE
LINKAGE, HIGH LIFT
NO QUICK COUPLER READY
OBJECT DETN & CB RADIO READY
OIL CHANGE SYSTEM, HIGH SPEED
OMISSION, WORKTOOL
Online Owner's Manual
PRICED 02/29/24 DA
PRODUCT LINK, CELLULAR PLE641
RADIO, AM/FM/USB/MP3 BLUETOOTH
REGIONAL PKG, AM-N
SEAT BELT, 3"
SOUND SUPPRESSION, LOW
STARTING, STANDARD, HD
STEERING SYST, STANDARD
TIRES, 26.5X25 BR SMOOTH
WINDOWS, RUBBER MTD, FRONT GD |