ANTIFREEZE, -34C (-29F)
AXLES, OPEN/OPEN
BKT GP ST 126" 5.25YD3 FUS
CB RADIO READY
COLD WEATHER PKG
COUNTERWEIGHT, STD, 1334LB
CUTTING EDGE, BOLT-ON
FAN, STANDARD
FENDER, STANDARD, BASIC
FORK CARRIAGE, 96", FUS
FRAME, STD OSC, RICH
GUARD, POWERTRAIN
HYDRAULICS, 2V, W/RIDE CONTROL
JOYSTICK W/FNR, 2V
LANE 3 ORDER
LIGHTS, ROADING
LIGHTS, WORKING, 8 HALOGEN
LINKAGE, STD LIFT, RICH
LUBRICATION, AUTOLUBE
Online Owner's Manual
PRECLEANER, STRATA, W/ SCREEN
PREMIUM CORP RADIO (12V)
PRODUCT LINK, CELLULAR PL243
QUICK COUPLER CONTROL
QUICK COUPLER, FUSION
REGIONAL PKG, USA
ROLL ON-ROLL OFF
SEAT BELT, 3", AUTO-ANTI-CINCH
SERIALIZED TECHNICAL MEDIA KIT
STEERING SYST, STANDARD
STORAGE PROTECTION
SUN VISOR, REAR
SUSPENSION SEAT, AIR
TINE GROUP, 72"
TINE GROUP, 96"
TIRES, 26.5R25 BS VJT * L3
WARNING BEACON, LED |