AIR INLET STANDARD, RAIN CAP
ANTIFREEZE, -34C (-29F)
AXLES, MANUAL/OPEN, ED, AOC
CAB TRIM, DELUXE (LHD)
COOLING CORES, 9 FPI
COUNTERWEIGHT, AGGREGATE
FAN, STANDARD
FENDERS, BASIC +
FILTRATION, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
GUARD, POWERTRAIN
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC
JOYSTICK 2V, STEERING JOYSTICK
LANE 3 ORDER
LIGHTS, HALOGEN
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD
MANUAL DIFF, STEERING JOYSTICK
Online Owner's Manual
PREMIUM CORP RADIO (12V)
PRICED 02/02/24 DA STICK STEER
PRODUCT LINK, CELLULAR PLE641
PROTECTION, CYLINDER ROD
QUICK COUPLER READY, STD
QUICK COUPLER, FUSION
REGIONAL PKG, AM-N
ROLL ON-ROLL OFF
SEAT BELT, 3"
SERIALIZED TECHNICAL MEDIA KIT
SOUND SUPPRESSION, STANDARD
STANDARD PKG WITH AD/CPM RDY
STARTING, COLD (120V)
STEERING SYST, STD, JOY
STORAGE PROTECTION
TIRES, 23.5R25 MX XHA2 * L3
WINDOWS, STANDARD |