ALARM, BACK-UP
ARCTIC WEATHER PACKAGE, 120V
BEACON, MAGNET, LED, AMBER
BUCKET-GP, 2.4 YD3, FUS, BOCE
CAB, DELUXE, SINGLE BRAKE
CAMERA, REAR VIEW
CARRIAGE, PAL C3/4, 62", FUS
COUPLER, FUSION, STD LIFT
CTWT STANDARD, 2612 LBS
FAN, REVERSING
FENDERS, STANDARD, 20.5 TIRES
FORK, PAL C3, 53" X 5" X 2"
GUARD, CRANKCASE
GUARD, POWERTRAIN
HEATER AND AIR CONDITIONER
HYDRAULIC OIL, STANDARD
HYDRAULICS, 3V, STD LIFT
INSTRUCTIONS, ANSI
JUMPER HOSE, 3V, TWIST, FUSION
LANE 3 ORDER
LIGHTS, AUX, LED
LIGHTS, ROADING, RH DIP, LED
Online Owner's Manual
PACKING FOR FORK /HOOKS/TINES
PACKING, LAST MILE PROGRAM
POWERTRAIN, HI RIMPULL, 24MPH
PRODUCT LINK, CELLULAR, PL243
RUST PREVENTATIVE APPLICATOR
SEAT BELT, RETRACTABLE 2"
SEAT, DELUXE
SECURITY SYSTEM, NONE
SERIALIZED TECHNICAL MEDIA KIT
STANDARD RADIO (12V)
STEERING, STANDARD
TIRES, 20.5 R25, MX, XHA2
WORKTOOL, WIRING |