ALARM, BACK-UP
ARCTIC WEATHER PACKAGE, 120V
CAB, DELUXE, SINGLE BRAKE
CAMERA, REAR VIEW
COUPLER, IT, STD LIFT
CTWT STANDARD, 1510 LBS
FAN, DEMAND
FENDERS, STANDARD
HEATER AND AIR CONDITIONER
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V, STD LIFT
INSTRUCTIONS, ANSI
KICKOUT, RTD, NONE
LANE 3 ORDER
LIGHTS,ROADING,RH DIP,HAL-LED
Online Owner's Manual
PACKING, LAST MILE PROGRAM
POWERTRAIN, HI RIMPULL, 24MPH
PRICED NEW 08/03/23 EK
PRODUCT LINK, CELLULAR, PL243
RUST PREVENTATIVE APPLICATOR
SEAT BELT, RETRACTABLE 2"
SEAT, DELUXE
SECURITY SYSTEM, NONE
SERIALIZED TECHNICAL MEDIA KIT
STANDARD RADIO (12V)
STEERING, STANDARD
TIRES, 15.5 R25, MX, L2 XTLA |