AIR CON, AUTO TEMP CONTROL
ALARM, BACK UP
AUX, STD FLOW, 3 VALVE
BEACON, MAGNET, LED, AMBER
BUCKET-GP, 1.25 YD3, SSL, BOCE
CAB, DLX, 2 SLIDING WINDOWS
COUPLER, SSL
DOOR STOP, CAB
DOOR SWITCH & 2X USB POWER
ENGINE, C2.8, STAGE V
FAN, DEMAND, STD, PRECLEANER
FENDERS, STANDARD
FILTER, FUEL, ELECTRIC
HARNESS, WIRING, WT, SSL
HITCH, REAR RETRIEVAL, STD
HYD, 3V, STD FLOW, STD LIFT
HYDRAULIC OIL, STANDARD
KEYPAD 8, RIM PULL/CREEP CTL
KICKOUT, RTD, ROTARY SENSOR
LANE 3 ORDER
LIGHTS, CAB, STD, 4X HAL
LIGHTS, ROAD, FN, HAL, RH DIP
MIRROR INTERNAL, REAR VIEW
MIRROR, EXT, STD
Online Owner's Manual
PACKING, LAST MILE PROGRAM
PREPARATION PKG-USA, ANSI
PRODUCT LINK, CELLULAR PL243
PUSH START, PASSCODE SECURITY
RIDE CONTROL, STD LIFT
RUST PREVENTATIVE APPLICATOR
SEAT BELT, 2"
SEAT, DELUXE PLUS, AIR, HEAT
SERIALIZED TECHNICAL MEDIA KIT
STANDARD RADIO (12V)
STORAGE, AC COOLBOX WITH LOCK
TIRES, 340/80 R18,FS,DURAFORCE
TRANS 25 MPH DIFF LOCK
WEATHER, COLD START, 120V |