2022 CATERPILLAR 903D LOADER
706/03/01/24
AS IS / AS RECEIVED
AUTO RIDE CONTROL
AXLE, DIFF LOCK
BATTERY 650CCA/70A,W/DISCONNECT
BUCKET-GP,1.0 YD3, SSL, BOCE IN
CARRIAGE, 46" CLASS II IN
CONSIGNMENT / VIGIL AARON
COUNTERWEIGHT, EXTERIOR MIRRORS,
COUPLER, HYDRAULIC, STANDARD
DIFFERENTIALS, FRT/RR OPEN/LOCK
DOME LIGHT, FLOOR MAT, HEADLINER
DRAIN GROUP
ENCLOSED CAB , HEAT, DEFROST
ENGINE, C2.4, 40HP, TIER 4
FENDERS, FRONT AND REAR
FIRE EXTINGUISHER, GRAB IRONS,
FORK,PAL C2, 42" X 4" X 1.5" IN
HEATER, ENGINE COOLANT, 120V
HOOD, PRECLEANER
IMPLEMENT VALVE, PARALLEL
LIGHTS, WORKING HALOGEN
LINES, AUX, STANDARD
LOADER ARM FLOAT & R-T-D MODE
LOADER ARRANGEMENT, STANDARD
Online Owner's Manual
PRODUCT LINK, CELLULAR PL243
RADIATOR,STD
RADIO, READY
SEAT, FAB, SUSPENSION, 2"BELT
SERIALIZED TECHNICAL MEDIA KIT
SLIDING SIDE WINDOWS
SPEED SENSOR
STD LIFT W/Z-BAR, GP-BOOM,
STEP
TIRE FLOTATION 33-15.5X16.5 @75%
TRANSMISSION, PWR SFT F1-R1
TRANSPORT TIE DOWN POINTS
TRAVEL ALARM,WASHER-WIPER,FRT/RR
WORKTOOL WIRING HARNESS |