快速搜索

Weiler P385B

Weiler P385B

年份
2019
使用小时
h
电子邮件 x
姓名

我的电子邮件地址:*

好友的电子邮件地址:*

留言:

ZIEGLER CAT
Shakopee, MN
+1 612 246 7500
显示电话号码
基本资料
品牌Weiler P385B
Ziegler CAT
产品类别沥青摊铺机
生产号/编号P385B2765
内部库存编号EQ0112805
目录编号10094590
制造年份2019
使用小时3,375 小时 h
国家美国
设备所在位置SHAKOPEE、美国
定价
不含税价格70,000 USD
不含增值税
含税价格-
细节
配件
熨平板边板 - 加热式Screed, End Gate - Heated
熨平板坡度控制Screed, Grade Control
熨平板倾斜度控制Screed, Slope Control
声波坡度传感器 - 支持Sonic Grade Sensors - Capable
坡度传感器Slope Sensors
LIGHTINGLIGHTING
极低含硫柴油ULTRA LOW SULFUR DIESEL FUEL
EPA 标签EPA Label
EPA 标签EPA LABEL
超低硫柴油燃料Ultra Low Sulfur Diesel Fuel
推进轮PUSH ROLLER
烫平机,电热系统SCREED, ELECTRICAL HEATING SYSTEM
烫平机,可伸式SCREED, EXTENDABLE
标志灯Beacon
发电机系统GENERATOR SYSTEM
WANDWAND
馈电控件CONTROLS, ELECTRIC FEED
凸面控制 - 功率Crown Control - Power
熨平板延伸高度控制 - 功率Screed Extensions - Height Control - Power
熨平板延伸倾斜度控制 - 功率Screed Extensions - Slope Control - Power
熨平板延伸 - 液压Screed, Extensions - Hydraulic
手动厚度控制Thickness Controls, Manual
供料传感器 - 声波Feeder Sensors - Sonic
其他信息816 SCREED GROUP
8' BASE AND 3'9" EXTENSIONS FOR A TOTAL OF 15'8" MAX PAVING WIDTH
DUAL CONSOLES WITH SEATS
STEERING WHEEL CONTROLS
LIGHTS/STROBE
TIER 4 FINAL EMISSIONS
2 FUEL WASH DOWN HOSES
HYDRAULIC TOW POINT
14" TRACK SHOES WITH POLY TO STEEL TRACK SHOES
HYD CUTOFF DOORS
ELECTRONIC VARIABLE FEEDER CONTROL
SONIC FEEDERS
FRONT PUSH ROLLERS
GENERATOR
ELECTRIC SCREED HEAT
HEATED END GATES
POWER CROWN
ELECTRIC SCREED EXTENSION HEIGHT CONTROL
HYDRAULIC SCREED EXTENSION SLOPE CONTROL
VIBRATOR

ADDITIONAL OPERATOR'S SEAT GROUP
ELEC SCREED EXT HIGHT ADJUST GRP
HAND HELD REMOTE GROUP-BOTH SIDE
HEATED END GATES GROUP
HYDRAULIC POWER CROWN GROUP
LED STROBE LIGHT GROUP
LIGHTING GRP (5 HALOGEN LIGHTS)
POWER HYDRAULIC SLOPE GROUP
SCREED MOUNTED CONTROL PANEL
SCREED W/ELEC HEAT MAN ADJ EXT
US, CANADA ENG LANG & DECAL GRP
WALKWAY EXTENSIONS GROUP
设备状态
购买 Cat 二手设备意味着投资购买值得信赖的高品质机器。您的经销商投入时间和资源来检查每台使用过的机器,并验证它是否已准备好为您服务。
良好
一般
不良
总体外观
530
  • THE MACHINE LOOKS GOOD FOR THE HRS.
  • 一般
  • 良好
  • 良好
  • 良好
  • 一般
  • 良好
  • 一般
  • 良好
安全项目
400
  • 良好
  • 良好
  • 良好
  • 良好
仪表、驾驶台、操控座
400
  • 良好
  • 良好ACCURATE.
  • 良好
  • 良好
发动机
800
  • MINOR TO MODERATE,NORMAL.
  • LEVEL 1 VALVE COVER
  • THE EMISSIONS SYSTEM IS FUNCTIONING NORMAL.
  • THE ENGINE IS RUNNING SMOOTH.
  • NORMAL
  • NORMAL
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
冷却系统
600
  • THE COOLING SYSTEM IS FUNCTIONING NORMAL IN 55 DEGREE WEATHER.
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
电气、起动和充电系统
500
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好THE L.H. GRADE CONTROL WIRING HAS BEEN REPAIRED.
铺路机/烫平机/传送带
1580
  • 一般FUNCTIONAL.
  • 良好FUNCTIONING NORMAL.
  • 一般EXTENDING ALL THE WAY WITH NO EXCESSIVE PLAY.
  • 一般THE CHAINS & FLIGHTS ARE FUNCTIONAL WITH ADJUSTMENT REMAINING.
  • 良好FUNCTIONING NORMAL.
  • 良好POWER CROWN FUNCTIONING NORMAL.
  • 一般FRONTS MEASURE .33 INCHES AND REARS .35 INCHES. FUNCTIONAL.
  • 良好ELECTRIC HEIGHT CONTROL FUNCTIONING NORMAL.
  • 良好HYDRAULIC SLOPE CONTROL FUNCTIONING NORMAL.
  • 一般THE L.H. CYLINDER HAS LEVEL 2 LEAK.
  • 良好FUNCTIONING NORMAL
  • 良好THE SCREED IS HEATING ALL THE WAY ACROSS.
  • 一般FUNCTIONAL.
  • 良好
  • 良好
  • 良好
  • 良好
  • 一般THE REAR PUMP HAS LEVEL 1 LEAK
  • 良好
  • 一般
  • 良好MEASURE .36 INCHES ALL THE WAY ACROSS.
  • 良好
  • 良好FUNCTIONING NORMAL
底盘
220
条件 测量值
(L)
测量值
(R)
% 磨损
(L)
% 磨损
(R)
备注 - 底盘THE U/C IS OVERALL FUNCTIONAL.
Cleats / GrousersGoodALL POLY IS FUNCTIONAL WITH WEAR AROUND 45%
Drive TiresGoodSPROCKETS ARE WORN AROUND 60%.
Idlers良好
RollersGoodAVE MEASUREMENT IS 131 MM SO WORN 50% OVERALL.
Rubber Track / Belt - LeftGoodMEASURE 72MM SO WORN 15% OVERALL. BUSHING MEASURES 37MM SO WORN 60%.
Rubber Track / Belt - RightGoodMEASURE 72MM SO WORN 15% OVERALL. BUSHING MEASURES 37MM SO WORN 60%.
左侧履带支架一般
右侧履带支架一般
Track Tensioning System良好
最终传动
100
  • BOTH DRIVE OILS ARE LEVEL WITH OIL COLOR BEING NORMAL & CLEAN.
  • 良好
其他注释 一般修理说明
  • THE MACHINE HAS BEEN WELL MAINTAINED. THE ENGINE IS RUNNING SMOOTH, THE DELIVERY SYSTEM IS FUNCTIONING NORMAL, THE U/C IS STILL FUNCTIONAL.
  • PM4 PERFORMED AT 3375 HOURS
服务
您当地的 Cat 代理商有强大的功能 - 专业的维修技术人员可帮助确保您的二手机器获得最大的使用寿命和性能,从日常维护到紧急现场服务、零件和生产力服务等等,您可以信赖当地的 Cat 代理商
Engine Specifications 发动机规格 革命性的发电机组尺寸测量软件
Safety Services 安全服务 零事故性能的最新技术和行业最佳做法
Power Systems 电源系统 最严格的标准符合最关键的需求
New Equipment 全新设备 直接从工厂车间获得耐用可靠的设备
Financial Services 金融服务 使用Cat Financial快速获得工作设备
Cat Parts Cat® 零件 全球Cat代理商支持和24/7零件订购