150 AMP ALTERNATOR / 24 V SYS
2017 CATERPILLAR 140M3 GRADER
4785 GD 2/6/24
AC, HEATER, DEFROST,ROPS-FOPS
ACCUMULATORS, BLADE LIFT
AS IS / AS RECEIVED
AUTO DIFFERENTIALS, LOCK/UNLOCK
BASE + 1 (RIP)
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
CIRCLE DRIVE SLIP CLUTCH
COLD WEATHER PLUS PACKAGE
CONTROL,AUTO ARTICULATION-DEMO
CONVERTER GP
DECALS, ENGLISH (U.S.)
DISC BRAKES, DRAWBAR, TOOL BOX
DRAIN, GRAVITY, ENGINE OIL
E-JOYSTICK THROTTLE & CONTROLS
ECO MODE, AUTO IDLE/SHUT DOWN
ENGINE,C9.3, 252HP, TIER 4 FINAL
FAN, DEFROSTER, REAR WINDOW
FEDERAL LIGHT BAR
GLOBAL ARRANGEMENT,LOW AMBIENT
GUARD GP, HITCH
HEADLINER, WASHER-WIPERS (3)
HEATER, ENGINE COOLANT, 120V
INSTALLATION, ACCUGRADE READY
INSTRUMENT CLUSTER,CAT MESSENGER
JOYSTICK CONTROLS, ADVANCED
LIGHTS, FRONT HEADLIGHTS, LOW
LIGHTS, WORKING, PLUS, HALOGEN
MIRROR ASSEMBLY - HEATED
MOLDBOARD, 14' PLUS
Online Owner's Manual
PM250 FILTER KIT
PRECLEANER, NON SY-KLONE
PRODUCT LINK, SATELLITE PLE631
PUSH PLATE, COUNTERWEIGHT
RADIO GP - AM/FM
RIPPER/SCARIFIER
SCREEN AS
SEAT BELT
SEAT, HEATED SUSPENSION CLOTH
SMV SIGN
STARTER, ELECTRIC, HEAVY DUTY
SUPPLEMENTAL STEERING, DRAWBAR,
TIRES, 14R24 BS VKT @ 65%
TOOTH, STRAIGHT
TRAVEL ALARM, 12V PWR PORT, |