快速搜索

卡特 140H

卡特 140H

年份
1998
使用小时
h
电子邮件 x
姓名

我的电子邮件地址:*

好友的电子邮件地址:*

留言:

FOLEY EQUIPMENT COMPANY
Call Foley, KS
+316 943 4211
显示电话号码
基本资料
品牌CAT 140H
Foley Equipment Company
产品类别平地机/推土机
生产号/编号2ZK03794
内部库存编号24B144
目录编号10112417
制造年份1998
使用小时4,913 小时 h
国家美国
设备所在位置Call Foley、美国
定价
不含税价格109,000 USD
不含增值税
含税价格-
细节
配件
空气干燥器Air Dryer
其他信息.
- FOLEY INSPECTED -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

140H NA VERSION MOTOR GRADER
ALTERNATOR, 75 AMP
BATTERIES, HEAVY DUTY
BEACON, ROTATING
EMA
ENGINE, VHP AND LOW EMISSIONS
FAN, DEFROSTER, FRONT WINDOW
FAN, DEFROSTER, REAR WINDOW
FAULTS INCLUDING SAFETY ITEMS
HEATER, CAB WITH PRESSURIZER
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, BASE
LIGHTS, CAB AND BAR MOUNTED
LIGHTS, WORK
LINES, PLOW/DOZER ANGLE RH
LINES, PLOW/DOZER LIFT-RIGHT
MACHINE IS SOLD AS IS, WHERE IS,
Online Owner's Manual
PACK,DOMESTIC TRUCK, DRIVE OUT
RADIO READY, ENTERTAINMENT
SPEEDOMETER/TACHOMETER
TIRES, 14.0R24 MX XGLA2 1* MP
WIPER/WASHER, REAR, LP
WITH ALL KNOWN AND UNKNOWN
设备状态
购买 Cat 二手设备意味着投资购买值得信赖的高品质机器。您的经销商投入时间和资源来检查每台使用过的机器,并验证它是否已准备好为您服务。
良好
一般
不良
总体外观
1121
  • 不良Right box cover missing. Left box latch broken
  • 良好
  • 良好Good for age/hours
  • 良好
  • 一般Left door stiff to open and close
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好Good for age/hours
  • 良好
  • 良好
  • 良好
  • 一般Steps bent
安全项目
302
  • 良好
  • 良好
  • 不良Didn’t work
  • 良好
  • 不良Needs replaced
仪表、驾驶台、操控座
1322
  • Lower left comfort vents missing/broken
  • 不良Didn’t work
  • 良好
  • 一般Left door seal torn
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
  • 不良Didn’t work
  • 良好
  • 良好
  • 良好
  • 良好
  • 一般Seat back torn. Arm rests dry rotting
  • 良好
  • 良好
  • 良好
发动机
430
  • Mild amount
  • Oil cooler hose fittings leak at lower end of hoses below engine oil sample port
  • Turbo and exhaust manifold are heavily rusted, no leaks observed.
  • Ok
  • Ok
  • 一般Dry filters need serviced. Engine air filter housing is rusty on the inside
  • 一般Couldn’t check, machine running and warm upon arrival
  • 一般Front lift eye bent
  • 良好
  • 良好
  • 良好
  • 良好
冷却系统
700
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
电气、起动和充电系统
230
  • Didn’t work
  • Taillights and 4 way lights didn’t work.
  • 良好
  • 良好
  • 一般Wet starter
  • 一般Electrical line running above tip cylinder are frayed/cut
  • 一般Rear work lights don’t work
变速箱
610
  • Transmission dipstick has rust accumulation present in fluid. Fill tube was rusty on the inside. Wiped dipstick clean and rechecked, again rust flakes were present in oil on dipstick.
  • 良好
  • 良好
  • 一般Hose on right side of transmission has weeping leak
  • 良好
  • 良好
  • 良好
  • 良好
转向
641
  • Transport lock bent
  • 良好Right cylinder mounts appear to be heated at some point, likely to release P&B when customer resealed cylinder.
  • 良好
  • 一般Left side hoses frayed/cut, inner wires exposed
  • 不良Doesn’t hold in place
  • 一般Left steering cylinder leaks at wiper seal
  • 良好
  • 良好
  • 良好
  • 一般Rubber boots torn/dry rotted
  • 良好
  • 一般Cylinder has weeping leak at wiper seal
制动器
600
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
drivechain / tandems
500
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
液压装置
831
  • 良好
  • 良好
  • 良好
  • 一般Hoses running above tip cylinder cracked/frayed, inner wires exposed
  • 一般Valves for grading operation have seeping leaks on multiple hose fittings.
  • 良好
  • 良好
  • 良好
  • 不良Couldnt get pin to retract
  • 良好
  • 一般Oil level low
  • 良好
铲刀
540
  • Topcon attachment added to blade, not hooked up. Mounts added to right side of blade
  • 良好
  • 一般Minor scaring on frame. Left wear plate welds cracked.
  • 一般One shoe insert/pad heavily worn, needs replaced
  • 一般Has wear, still usable
  • 良好
  • 良好
  • 一般Shims all beat up on right bracket at bottom near castle nut. No play observed in operation
  • 良好
  • 良好
裂土器
700
  • Manufacturer is Diamond
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
轮胎
  • Unknown, couldn’t obtain all tire data
  • LF, RF, and RC tires are dry rotting throughout tread. RR is dry rotting throughout tread and along outside SW.
  • 14.00R24
型号/序列号 胎面深度(1/32") 剩余寿命(%) 胎面翻新 胎面切割/剥落 侧面割痕部分
Left CenterFirestone SGG23/3274
左前Michelin XGLA213/3241
左后Firestone SGG22/3270
Right CenterSolideal G213/32
右前Prime X G-4418/32
右后Solideal G219/32
其他注释 一般修理说明
  • Push block appears homemade and full of concrete
  • MACHINE IS ON CONSIGNMENT BY A LOCAL CONTRACTOR. SELLING AS IS WHERE IS WITH ALL KNOWN AND UNKNOWN FAULTS INCLUDING SAFETY ITEMS. NO WARRANTY EXPRESSED OR IMPLIED. HOURS MAY VARY AS IT IS STILL IN USE
服务
您当地的 Cat 代理商有强大的功能 - 专业的维修技术人员可帮助确保您的二手机器获得最大的使用寿命和性能,从日常维护到紧急现场服务、零件和生产力服务等等,您可以信赖当地的 Cat 代理商
Engine Specifications 发动机规格 革命性的发电机组尺寸测量软件
Safety Services 安全服务 零事故性能的最新技术和行业最佳做法
Power Systems 电源系统 最严格的标准符合最关键的需求
New Equipment 全新设备 直接从工厂车间获得耐用可靠的设备
Financial Services 金融服务 使用Cat Financial快速获得工作设备
Cat Parts Cat® 零件 全球Cat代理商支持和24/7零件订购