快速搜索

卡特 12M3 AWD

卡特 12M3 AWD

年份
2017
使用小时
h
电子邮件 x
姓名

我的电子邮件地址:*

好友的电子邮件地址:*

留言:

WAGNER EQUIPMENT CO
CO
+1 303 900 5875
显示电话号码
基本资料
品牌CAT 12M3 AWD
WAGNER EQUIPMENT CO.
产品类别平地机/推土机
生产号/编号N9B00478
内部库存编号521899
目录编号10118320
制造年份2017
使用小时6,954 小时 h
国家美国
设备所在位置美国
定价
不含税价格232,000 USD
不含增值税
含税价格-
细节
配件
变速箱护罩Guard, Transmission
其他信息(5) SHANKS, LIKE NEW,
150 AMP ALTERNATOR
2017 CATERPILLAR 12M3 AWD GRADER
6954 GD 4/12/24
ACCUGRADE READY, FLOOR MAT,
ACCUMULATORS, BLADE LIFT
ARTICULATION GUARD
AS IS / AS RECEIVED
AUTO DIFF,LOCK, CIRCLE CLUTCH,
BASE + 2 (FL,RIP)
BATTERIES, EXTREME DUTY-1400
CAB W/AC, HEAT, DEF, ROPS-FOPS,
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
CAMERA, REAR VISION
COLD WEATHER PLUS PACKAGE AWD
CONTROL,AUTO ARTICULATION-DEMO
CONVERTER,COMMUNICATION (CB
CURVED CUTTING EDGE, 8"X3/4"
DECALS, ENGLISH (U.S.)
DRAIN, GRAVITY, ENGINE OIL
DRAWBAR & GRAB IRONS, SMV SIGN
END BITS, STNDRD, W/OVERLAY
ENGINE, C9.3,252HP, TIER 4
FAN, DEFROSTER, REAR WINDOW
GLOBAL ARRANGEMENT,LOW AMBIENT
GOVT WARRANTY TILL 9/8/24/7000HR
GRADE CONTROL X SLOPE
HEADLINER, REAR WINDOW DEFROST,
HEATER, ENGINE COOLANT, 120V
JOYSTICK CONTROLS, ADVANCED
LANGUAGE, ENGLISH
LIFT GROUP, FRONT MOUNTING
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, RIPPER 3X3
LIGHTS, WORK, HEEL 3X3
LIGHTS, WORK, MIDFRAME TOE
LIGHTS, WORKING, PLUS, HALOGEN
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD 14' X 27" X 1"
MOLDBOARD, 14' PLUS
OIL, HYDRAULIC, 10W
Online Owner's Manual
PRECLEANER, SY-KLONE
PRODUCT LINK, CELLULAR PLE641
RADIO,12V,AM/FM,WTHRBAND/BL
RIPPER MOUNTNG
RIPPER/SCARIFIER
SAFETY BEACON, DOME LIGHTING
SEAT BELT
SEAT, AIR SUSPENSION, CLOTH
SHADE, SUN
STANDARD GLASS
STARTER, ELECTRIC, HEAVY DUTY
STARTING AID, ETHER
SWITCH, WORK LIGHTING
THROTTLE LOCK,VHP PLUS,EPA LABEL
TIRES,14.0R24 MX FRT 70%/RR 50%
TRANS OIL & FAN BRAKE BYPASS
TRANSMISSION, AUTO 8F-6R
TRAVEL ALARM, STD DISPLAY W/EMS
WET DISC BRAKE, ECO MODE, EIS,
WIPER/WASHER, REAR
服务
您当地的 Cat 代理商有强大的功能 - 专业的维修技术人员可帮助确保您的二手机器获得最大的使用寿命和性能,从日常维护到紧急现场服务、零件和生产力服务等等,您可以信赖当地的 Cat 代理商
Engine Specifications 发动机规格 革命性的发电机组尺寸测量软件
Safety Services 安全服务 零事故性能的最新技术和行业最佳做法
Power Systems 电源系统 最严格的标准符合最关键的需求
New Equipment 全新设备 直接从工厂车间获得耐用可靠的设备
Financial Services 金融服务 使用Cat Financial快速获得工作设备
Cat Parts Cat® 零件 全球Cat代理商支持和24/7零件订购