快速搜索

卡特 323HYDTHUM

卡特 323HYDTHUM

年份
2023
使用小时
h
电子邮件 x
姓名

我的电子邮件地址:*

好友的电子邮件地址:*

留言:

RING POWER CORP.
401 North Tomoka Farms Rd, FL
+1 904 494 1215
显示电话号码
基本资料
品牌CAT 323HYDTHUM
RING POWER SYSTEMS
产品类别履带挖掘机
生产号/编号NDL20541
内部库存编号NDL20541
目录编号10114938
制造年份2023
使用小时1,036 小时 h
国家美国
设备所在位置401 North Tomoka Farms Rd、美国
定价
不含税价格245,000 USD
不含增值税
含税价格-
细节
其他信息*323 07 EXCAVATOR ARRANGEMENT
*BATTERIES, 4
*BEARING, SWING, HD
*BOOM TUBE W/EOU
*BOOM, REACH 18'8" HD
*CAB, DELUXE
*CAMERA, 360 VISIBILITY
*COMMON ARRANGEMENT
*CONTROL, QC
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, 11,900LB
*CYLINDER, BKT, B1
*CYLINDER, BOOM, HL
*CYLINDER, STICK
*FILM, EMC
*FILM, EXTERIOR, ANSI
*FILM, INTERIOR, ANSI
*FILM, OPERATING PATTERN, 2WAY
*FILM, ROPS
*FILM, STICK WARNING, ANSI
*FRAME, SWING, HD
*GRADE SENSOR, R9'6"/9'8" STICK
*GRADE SENSOR, REACH BOOM
*GRADE W/2D, ASSIST&PAYLOAD
*GUARD, BOTTOM, HD
*GUARD, SWIVEL, STD
*GUARD, TRACK GUIDE, SEGMENTED
*GUARD, TRAVEL MOTOR, HD
*HANDHOLDS, RAD COMPARTMENT
*HYDRAULIC PKG, COMB ADV
*INTEGRATED RADIO, W/O DAB
*JOYSTICKS, VERTICAL SLIDER
*LIGHT, CHASSIS
*LIGHTS PKG, BOOM LH & RH
*LIGHTS, CAB, W/RAIN PROTECTOR
*LINES, AIR CONDITIONER
*LINES, DRAIN, PG QUICK COUPLER
*LINES, FRONT, STD
*LINES, HP, R9'6" STICK
*LINES, HP, REACH BOOM
*LINES, QC, R9'6" STICK
*LINES, QC, REACH BOOM
*LINES, SWIVEL W/SWING SENSOR
*LINKAGE, BKT, B1 W/EYE GRADE
*MACHINE ECM
*MIRROR, CAB, W/O GUARD
*MONITOR, 10"
*NETWORK MANAGER, STD
*PEDAL, STRAIGHT TRAVEL
*QUICK DRAINS READY
*RADIO MODULE, PL243 CELLULAR
*RECEIVER, BLUETOOTH
*SENSOR, PRESSURE, EOU
*STARTING AID, ETHER
*STICK, R9'6" HD THUMB
*STORAGE TRAY
*SUCTION LINE, PUMP, STD
*SWING DRIVE
*SWIVEL, W/SWING SENSOR
*TRACK, 31" TG HD
*TRAVEL, ALARM
*UNDERCARRIAGE HD, W/SD ROLLER
*VALVE, FINE SWING
*WIPER, RADIAL W/O LOWER
*WIRING, PRODUCT LINK ELITE
54" 2.08CYD GD BUCKET WITH
BRACKET AND CONNECTOR LINES
FIXTURE, BUCKET LINKAGE B1
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
Online Owner's Manual
PENETRATION PLUS TIPS AND
PRO PLUS HYDRAULIC THUMB WITH
ROLL ON-ROLL OFF
SIDECUTTERS
STORAGE PROTECTION (EXPORT)
服务
您当地的 Cat 代理商有强大的功能 - 专业的维修技术人员可帮助确保您的二手机器获得最大的使用寿命和性能,从日常维护到紧急现场服务、零件和生产力服务等等,您可以信赖当地的 Cat 代理商
Engine Specifications 发动机规格 革命性的发电机组尺寸测量软件
Safety Services 安全服务 零事故性能的最新技术和行业最佳做法
Power Systems 电源系统 最严格的标准符合最关键的需求
New Equipment 全新设备 直接从工厂车间获得耐用可靠的设备
Financial Services 金融服务 使用Cat Financial快速获得工作设备
Cat Parts Cat® 零件 全球Cat代理商支持和24/7零件订购