快速搜索

卡特 320DL RR

卡特 320DL RR

年份
2010
使用小时
h
电子邮件 x
姓名

我的电子邮件地址:*

好友的电子邮件地址:*

留言:

ALTORFER INC.
Cedar Rapids, IA
+1 319 531 0379
显示电话号码
基本资料
品牌CAT 320DL RR
Altorfer Inc.
产品类别履带挖掘机
生产号/编号DHE00150
内部库存编号US00868
目录编号10104616
制造年份2010
使用小时7,361 小时 h
国家美国
设备所在位置Cedar Rapids、美国
定价
不含税价格67,500 USD
不含增值税
含税价格-
细节
配件
空调Air Conditioner
连接器 - 快速Coupler - Quick
拇指夹斗类型 - 机械Thumb Type - Mechanical
加长型底盘系统Undercarriage, Long
Product LinkProduct Link
发动机外壳Engine Enclosures
照明Lighting
后视镜Mirrors
先导控制Pilot Control
斗杆Stick
直线行驶踏板Straight Travel Pedal
动臂 - 1 件式Boom - 1 Piece
连接器类型 - 液压Coupler Type - Hydraulic
无线电 - AM FM 无线电Radio - AM FM Radio
其他信息Pictures and inspection as of 12-14-23 with 7,361 hours

48" BUCKET
Online Owner's Manual
设备状态
购买 Cat 二手设备意味着投资购买值得信赖的高品质机器。您的经销商投入时间和资源来检查每台使用过的机器,并验证它是否已准备好为您服务。
良好
一般
不良
总体外观
8110
  • 一般full of insulation and dirt.
  • 一般Both travel motor guards bent and dented
  • 一般it is dented in on the lower half.
  • 一般The right front cab post been hit.
  • 良好
  • 一般There are some gouges and scuffs.
  • 一般The rear decal is covered up with customer, others are faded and rough.
  • 良好
  • 良好
  • 一般Both doors been bowed and small dents.
  • 良好
  • 良好
  • 良好
  • 良好
  • 一般Faded and scuffed up.
  • 良好
  • 一般The right front corner is pushed in and wrinkled.
  • 一般A few small dents on both sides, right rear bent in more.
  • 一般Right front corner bent, left rear roller frame bent.
安全项目
601
  • 良好
  • 不良Both mirrors are broken. The top window is fogged over.
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
仪表、驾驶台、操控座
925
  • Headliner falling and dirty.
  • 不良The compressor is locked up and belt is gone.
  • 一般There are stains on the right side console, plastic for switches is damaged.
  • 不良The latch to hold the door open is missing and unlock handle twisted in the cab.
  • 一般The release handle for door is bent and twisted.
  • 良好
  • 良好
  • 良好
  • 良好
  • 不良Both mirrors are broken, top window fogged over.
  • 良好
  • 良好
  • 良好
  • 良好Sep-08
  • 不良
  • 良好
  • 不良Wiper arms are broken.
发动机
801
  • The oil was on the low mark.
  • Oil was on the low mark, very dirty.
  • The oil cooler is leaking.
  • Clear
  • There is a haze when idling.
  • 良好
  • 不良It is split and makes noise when running.
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
冷却系统
314
  • 不良it is split and needs changed.
  • 不良It look like it’s leaking, plugged externally.
  • 良好
  • 良好
  • 一般They are oil soaked and getting spongy.
  • 不良Hyd tubes all leaking.
  • 不良Plugged externally, might be leaking, has oil all over.
  • 良好
电气、起动和充电系统
420
  • 良好
  • 良好
  • 一般They all work but cab light mounts broken.
  • 良好
  • 良好
  • 一般Lots of loose hanging wires and Eng comp getting oil soaked.
液压装置
1031
  • oil was full.
  • 不良Both are leaking
  • 一般it is leaking.
  • 良好
  • 一般The quick coupler hoses are just hanging loose on boom and stick.
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
  • 一般iI has some movement back and forth.
  • 良好
  • 良好
  • 良好
作业机具选装件
动臂和斗杆
022
  • 不良A lot of movement.
  • 不良A lot of movement.
  • 一般Movement in the joint.
  • 一般There is visible movement.
动臂
120
  • 18’8”
  • 良好
  • 一般They are worn, the bores are also worn pretty bad.
  • 一般There is a good amount of wear on them.
斗杆
030
  • 9’6”
  • 一般They have some wear on them.
  • 一般It has a good dent in the face of the stick.
  • 一般They are getting worn.
铲斗
330
  • 48”
  • 一般Dented in pretty good.
  • 一般Some visible movement.
  • 良好
  • 一般They are getting worn.
  • 良好
  • 良好
底盘
200
条件 测量值
(L)
测量值
(R)
% 磨损
(L)
% 磨损
(R)
转动销和衬套?
Track AdjusterRight side is leaking off grease around rod.
履带板Bent shoes on both sides
Track Frame - Left良好
Track Frame - Right良好
Bushings (EXT)0.40.43232
Bushings (INT)30301010
Carrier Rollers 14.644.521230
Carrier Rollers 24.654.521030
Idlers Front0.760.7688
Links1.121.124141
Shoe Width31.1031.10
Track Roller 11.671.6777
Track Roller 21.681.6844
Track Roller 31.681.6844
Track Roller 41.711.6900
Track Roller 61.681.6844
Track Roller 71.681.740
Track Roller 81.671.6777
Track Shoes1.231.232727
最终传动
320
  • 良好
  • 一般Oil was full, but could be changed.
  • 一般Oil was full, but could be changed.
  • 良好
  • 良好
一般状况
200
  • 良好
  • 良好
服务
您当地的 Cat 代理商有强大的功能 - 专业的维修技术人员可帮助确保您的二手机器获得最大的使用寿命和性能,从日常维护到紧急现场服务、零件和生产力服务等等,您可以信赖当地的 Cat 代理商
Engine Specifications 发动机规格 革命性的发电机组尺寸测量软件
Safety Services 安全服务 零事故性能的最新技术和行业最佳做法
Power Systems 电源系统 最严格的标准符合最关键的需求
New Equipment 全新设备 直接从工厂车间获得耐用可靠的设备
Financial Services 金融服务 使用Cat Financial快速获得工作设备
Cat Parts Cat® 零件 全球Cat代理商支持和24/7零件订购