*ACCUMULATOR WITH CRN
*AIR CLEANER, STANDARD
*AIR CONDITIONER
*ALARM, TRAVEL
*BATTERY, COLD WEATHER
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAM, REAR VW,MIRRORS RH W/O GR
*CHANGER,HAND CTRL 2-WAY (ANSI)
*COMBINED CIR STP PKG
*CONTROL, FINE SWING
*COUNTERWEIGHT, 4,850LBS
*CTRL,CAT PIN GRAB COUPLER ANSI
*CYLINDER, BKT
*DECALS, CAB ANSI
*DECALS, EXTERIOR ANSI
*ENGINE HOOD
*FAN, FIXED SPEED
*FRAME, BASE, LONG U/C
*GUARD, BOTTOM
*HATCH, OPENABLE ROOF (DUAL)
*LINES, BKT CLOSE PGQC
*LINES-HP, R9'10" STICK
*LINES-HP, REACH BOOM
*LINES-QC, R9'10" STICK
*LINES-QC, REACH BOOM
*LINKAGE, BKT W/O EYE
*PANEL, STD START SWITCH
*PILOT LINES, NO BLADE
*PILOT LINES, STRAIGHT TRAVEL
*PRODUCT LINK, CELLULAR PL641
*RADIO, 24V AM/FM
*REACH BOOM HD PKG
*SEAT BELT, 2" RETRACTABLE
*SEAT, H-BACK, W/HEATER,S/AIR
*STICK, R9'10" HD THUMB
*SUPPORT, AUX LINES, R-BOOM
*SWIVEL, STANDARD
*TANK, FUEL
*TRACK, 28" TG W/STEP (GLT)
*WASHER, WINDSHIELD UPPER
*WIPER-RADIAL, FRONT 70/30
ANTIFREEZE, -50C (-58F)
COUPLER, PG W/O PIN 311-315
ENG SN W7N75619 MSO B3TPB
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
Online Owner's Manual
QC S/N HB20430
ROLL ON-ROLL OFF
STORAGE PROTECTION (EXPORT) |