* ELECTRONIC SELF LEVELING
2017 CATERPILLAR 259D CT LOADER
2252/03/01/23
259D CTL DCA1
5" DISPLAY, BASIC, ANTI-THEFT
AS IS / AS RECEIVED
BATTERY,HD, 850 CCA 12V/80AMP
BEACON, E-OUTLET, 12V ACC PORT
BELT, SEAT, 2" CLOTH
BUCKET-GP, 74" BOCE
CERTIFICATION ARR, (CANADA)
CONTROL, ISO, PROP
ENGINE,C3.3B, 74HP, TIER 4 FINAL
FAN, COOLING, DEMAND
FOOT THROTTLE, AUX FLOW ... GPM
INSTRUCTIONS, ANSI
LIGHTS, HALOGEN WORK & DOME
Online Owner's Manual
PKG, PERFORM, H2
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, MANUAL
REARVIEW MIRROR, HEADLINER
RIDE CONTROL, NONE
ROPS, OPEN (C1) NO HEAT, NO DOOR
RUBR BELT, 2S, TF
SEAT,AIR SUSP,VINYL,HEAT
SINGLE SPD ... DOWN POINTS
TRACK,NARROW 320MM / 12.6"
TRAVEL ALARM, FLOOR MAT, |