快速搜索

卡特 450F 4ECP

卡特 450F 4ECP

年份
2015
使用小时
h
电子邮件 x
姓名

我的电子邮件地址:*

好友的电子邮件地址:*

留言:

CASHMAN EQUIPMENT CO.
Henderson, NV
+1 480 550 3927
显示电话号码
基本资料
品牌CAT 450F 4ECP
Cashman Equipment Co.
产品类别反铲装载机
生产号/编号HJR00409
内部库存编号CE016947
目录编号10069710
制造年份2015
使用小时3,150 小时 h
国家美国
设备所在位置HENDERSON、美国
定价
不含税价格94,000 USD
不含增值税
含税价格-
细节
其他信息142
2015
4.4
AN8H93
BEACON, MAGNETIC MOUNT
BUCKET, HOE, (NONE)
BUCKET-GP, 1.75 YD3, PO, BOCE
C4.4
C7N33647
CAB, ROPS, DELUXE, W/AC
CAT
COLD WEATHER PACKAGE, 120V
CONTROLS, PILOT, 6 FUNCTION
COUPLING, QUICK DISCONNECT
E-STICK TRANSPORT GROUP
EPKXL04.4MK1
HYDRAULICS, LOADER, MP, PILOT
INSTRUCTIONS, ANSI
LANE 2 ORDER
LINES, COMB AUX, E-STCK, PILOT
Online Owner's Manual
PACK, ROLL ON/ROLL OFF BY SEA
RUST PREVENTATIVE APPLICATOR
SEAT BELT, 3" SUSPENSION
STICK, EXTENDIBLE
T4I
设备状态
购买 Cat 二手设备意味着投资购买值得信赖的高品质机器。您的经销商投入时间和资源来检查每台使用过的机器,并验证它是否已准备好为您服务。
良好
一般
不良
总体外观
6120
  • Most recent service unknown. No date written on any filters.
  • 一般Battery compartment dirty.
  • 良好
  • 良好
  • 一般Counterweight has gouges and surface rust.
  • 一般Drive guard damaged.
  • 一般Missing left side hood prop up strut.
  • 一般Left side engine enclosure broken at retainer bolt. Both noise reduction panels are torn.
  • 良好
  • 一般Fuel tank guard is dented.
  • 良好
  • 良好
  • 良好
  • 一般Various scratches, gouges throughout machine.
  • 一般Top edge of grill housing has minor damage.
  • 一般Slight damage to right side engine enclosure guide.
  • 一般Stabilizer guarding on right side has been weld repaired.
  • 一般Street pads are excessively worn and are fraying.
  • 一般Steps on right side damaged.
安全项目
601
  • 良好
  • 不良Backup alarm inop
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好Seatbelt manufacturing date 10/2018
仪表、驾驶台、操控座
1270
  • Various logged codes.
  • 一般Cooled to 77F at 81 degrees ambient temp.
  • 良好
  • 一般Missing left side door latch plastic trim.
  • 一般Left side storage compartment in cab wont latch open.
  • 良好
  • 良好
  • 一般Right side cab door difficult to open and needs adjusting. Rear roll up window latch broken. (Inop)
  • 良好
  • 良好
  • 良好
  • 良好Heated to 115F +
  • 良好
  • 良好
  • 良好
  • 良好
  • 一般Arm rests are sun damaged and worn. Seat missing CAT logo. Armrest adjustment missing hardware.
  • 一般Steering column wont stay in lock position. (operator has to hit brake pedal in order to get column to stay in place)
  • 良好
  • 一般Wiper washers inop. Rear wiper streaking.
发动机
730
  • Visible blow-by but not excessive.
  • Coolant is low in expansion tank.
  • Red coolant.
  • Clear
  • Engine S/N: C7N33647
  • 良好
  • 一般Primary air filter very dirty. Filter housing missing top left retaining clip.
  • 良好
  • 一般Possible leak at engine valve cover.
  • 良好
  • 良好
  • 良好
  • 良好
  • 一般Possible leaks at fuel lines by fuel filter.
  • 良好
冷却系统
610
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
  • 一般Some debris in front part radiator.
  • 良好
电气、起动和充电系统
210
  • With bottle.
  • 良好
  • 良好
  • 一般Front outer work lamps inop.
变速箱
300
  • No visible leaks but some oil and dirt buildup by driveshaft and trans output seal.
  • 良好
  • 良好
  • 良好
转向
500
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
制动器
500
  • Service brake held 1st gear to 1800 RPMs
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
液压装置
940
  • Hydraulic valve bank under swing frame seeping at various areas. Various hydraulic lines leaking.
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
  • 一般Front tilt cylinder hydraulic lines seeping.
  • 一般Various lines by hydraulic control valves under cab seeping.
  • 良好
  • 一般Left lift cylinder leaking at wiper seal.
  • 良好
  • 良好
  • 一般Left side stabilizer cylinder appears to be leaking at wiper seal.
  • 良好
动臂和斗杆
540
  • 一般Some gouges and scratches on boom
  • 一般Boom to swing frame has play.
  • 良好
  • 一般E-stick missing lock pin.
  • 良好
  • 一般Stick to boom has play
  • 良好
  • 良好
  • 良好
front bucket
540
  • 98" - 1.75 CYD
  • 一般Bucket heels have excessive wear.
  • 一般Some wear on bottom
  • 良好
  • 一般Bucket pins have play.
  • 一般Have visible wear.
  • 良好
  • 良好
  • 良好
  • 良好
后铲斗
330
  • Bucket is hard pinned.
  • 30"
  • 一般Bottom dented
  • 良好
  • 一般Damage on side of bucket.
  • 一般Have moderate wear and one tooth has non OEM retaininer
  • 良好
  • 良好
最终传动
600
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
轮胎
100
  • 15-19.5 NHS
  • 21L-24
  • 良好
型号/序列号 胎面深度(1/32") 剩余寿命(%) 胎面翻新 胎面切割/剥落 侧面割痕部分
左前Titan HD20001662
左后Titan Tractor lug2469
右前Titan HD20002077
右后Titan Tractor lug2366
其他注释 一般修理说明
  • Machine had additional tilt cylinder in front bucket.
  • Inspected 5/10/2023 with 3149 hours
服务
您当地的 Cat 代理商有强大的功能 - 专业的维修技术人员可帮助确保您的二手机器获得最大的使用寿命和性能,从日常维护到紧急现场服务、零件和生产力服务等等,您可以信赖当地的 Cat 代理商
Engine Specifications 发动机规格 革命性的发电机组尺寸测量软件
Safety Services 安全服务 零事故性能的最新技术和行业最佳做法
Power Systems 电源系统 最严格的标准符合最关键的需求
New Equipment 全新设备 直接从工厂车间获得耐用可靠的设备
Financial Services 金融服务 使用Cat Financial快速获得工作设备
Cat Parts Cat® 零件 全球Cat代理商支持和24/7零件订购