卡特彼勒 XQ45N

卡特彼勒 XQ45N

价格
33,900 USD
年份
2010
使用小时
h
电子邮件 x
姓名

我的电子邮件地址:*

好友的电子邮件地址:*

留言:

基本资料
品牌Caterpillar XQ45N
产品类别租赁发电机组
生产号/编号GLE00850
内部库存编号10A68508
目录编号CU4307445
制造年份2010
使用小时8800 小时 h
国家美国
机器位置Prudhoe Bay, AK
定价
不含税价格$ 33,900
-
含税价格-
细节
其他信息*BATTERY CHARGER
*CSA CERTIFICATION
*END USE: PWR MOD/XQ
*ENGINE AR - PRIME
*ENGINE AR-XQ45 GENSET
*GENERATOR AR-POWER
*GENERATOR TEST REPORT
*INTEGRAL DUAL WALL FUEL TANK
*JACKET WATER HEATER MOUNTING
*SPACE HEATER - 120V
*TRL XQ45/60 HYD BRAKE-CPL
ACCESSORIES POWER SUPPLY VOLTS
ADD RACOR FUEL FILTER (EFR1)
ANTI-CONDENSATION HEATER
BASEFRAME TYPE
BATTERY CHARGER TYPE
BATTERY TYPE
CANOPY TYPE..
CERTIFICATION
CONFIGURATION
CONTROL SYSTEM
COOLANT ANTIFREEZE PERCENTAGE
COOLANT DRAIN TYPE
COOLANT HEATER
DUTY - RATING TYPE
END USE: EPG GLOBAL SOLUTIONS
END USER LOCATION DESCRIPTION
ENGINE SPEED
EXTENDED SERVICE COVERAGE
FACTORY TEST REPORT
FIRST BREAKER
FREQUENCY
GENERATOR EXCITATION TYPE
GENSET COLOUR SCHEME
GOVERNOR TYPE
LOW COOLANT SHUTDOWN CIRCUIT
LOW FUEL LEVEL ALARM
LUBE OIL DRAIN TYPE
MARKET SEGMENT
MAX KVA CODES
PNL CIRC'T FS2 (LOW FUEL ALM)
SHUNT TRIP 12/24V CB
SILENCER TYPE
SINGLE POINT LIFT
SPEED ADJUST POT
SUB-MARKET SEGMENT
TOP LEVEL CONFIGURATION
TRAILER XQ RANGE
VIN# 16MPF1026AD057973
VOLTAGE ADJUST POTENTIOMETER
VOLTAGE OPTION
WORK CODE
Features
其他信息*BATTERY CHARGER
*CSA CERTIFICATION
*END USE: PWR MOD/XQ
*ENGINE AR - PRIME
*ENGINE AR-XQ45 GENSET
*GENERATOR AR-POWER
*GENERATOR TEST REPORT
*INTEGRAL DUAL WALL FUEL TANK
*JACKET WATER HEATER MOUNTING
*SPACE HEATER - 120V
*TRL XQ45/60 HYD BRAKE-CPL
ACCESSORIES POWER SUPPLY VOLTS
ADD RACOR FUEL FILTER (EFR1)
ANTI-CONDENSATION HEATER
BASEFRAME TYPE
BATTERY CHARGER TYPE
BATTERY TYPE
CANOPY TYPE..
CERTIFICATION
CONFIGURATION
CONTROL SYSTEM
COOLANT ANTIFREEZE PERCENTAGE
COOLANT DRAIN TYPE
COOLANT HEATER
DUTY - RATING TYPE
END USE: EPG GLOBAL SOLUTIONS
END USER LOCATION DESCRIPTION
ENGINE SPEED
EXTENDED SERVICE COVERAGE
FACTORY TEST REPORT
FIRST BREAKER
FREQUENCY
GENERATOR EXCITATION TYPE
GENSET COLOUR SCHEME
GOVERNOR TYPE
LOW COOLANT SHUTDOWN CIRCUIT
LOW FUEL LEVEL ALARM
LUBE OIL DRAIN TYPE
MARKET SEGMENT
MAX KVA CODES
PNL CIRC'T FS2 (LOW FUEL ALM)
SHUNT TRIP 12/24V CB
SILENCER TYPE
SINGLE POINT LIFT
SPEED ADJUST POT
SUB-MARKET SEGMENT
TOP LEVEL CONFIGURATION
TRAILER XQ RANGE
VIN# 16MPF1026AD057973
VOLTAGE ADJUST POTENTIOMETER
VOLTAGE OPTION
WORK CODE
发送报价
完成!

您的报价已经成功发送. 卖家将很快与您联系!

联系供应商
N C MACHINERY CO.见库存网站选择联系人
William Gibbs
电话:+1 406 656 0202
评语
姓名:公司:电子邮件:业务电话:城市:国家:
我希望卖方通过此方式联系我:通过邮件通过电话