*AIR CONDITIONER
*SUN SCREEN (70/30)
*CYLINDER, BOOM (W/O BLCV)
*LINES, PILOT, BOOM, STD
PACK, ROLL ON ROLL OFF-TRUCK
STORAGE PROTECTION (DOMESTIC)
LANE 3 ORDER
*CONTROL, FINE SWING
*COUNTERWEIGHT, 19,840LBS
*349F L FG EXCAVATOR
*CAMERA, REAR VIEW, MIRRORS(RH)
*AIR CLEANER, HIGH EFFICIENCY
*PANEL, STD START SWITCH
*CYLINDER, STICK (W/O SLCV)
LIGHTS, HALOGEN, R/M-BOOM
BKT GD 74" 4.03YD3 TB
*ACCUMULATOR WITH CRN
WIPER-RADIAL, 70/30 W/LOWER
*GUARD, BOTTOM, HEAVY DUTY
JOYSTICK STD STP PKG
TRACK, 35" TG PPR2 (FG)
IDLERS, STANDARD
COLD WEATHER START PKG
*SEAT BELT, 2"
CERT EMISSIONS, EPA/EU
*FAN, VARIABLE SPEED
*ROLLERS, SINGLE FLANGE, LC-FG
*COVER, FENDER, STANDARD
*RADIO, 24V AM/FM
*GUARD, SWIVEL (FG)
BOOM PKG, REACH
LINES, PILOT, BUCKET, QC
*ALARM, TRAVEL
*SEAT,H-BACK,HEATER,S/AIR,COOL
*CAB-ROPS, 70/30
LIGHTING CAB PKG
*STARTING AID, ETHER
STICK, REACH 12'10" TB
WASHER, WINDSHIELD UPPER/LOWER
CHANGER,HAND CTRL 2-WAY (ANSI)
CTRL, CAT PIN GRABBER COUPLER
DECALS, CAB ANSI
COOLANT, COLD WEATHER
GUARD, TRACK GUIDING, CENTER
DECALS, EXTERIOR ANSI
PRODUCT LINK, CELLULAR PL641 |