卡特彼勒 336FL

卡特彼勒 336FL

价格
225,000 USD
年份
2018
使用小时
h
电子邮件 x
姓名

我的电子邮件地址:*

好友的电子邮件地址:*

留言:

基本资料
品牌Caterpillar 336FL
产品类别履带挖掘机
生产号/编号SSN20009
内部库存编号SSN209
目录编号CU4284696
制造年份2018
使用小时2951 小时 h
国家美国
机器位置Casper, WY
定价
不含税价格$ 225,000
-
含税价格-
Features
配件
极低含硫柴油ULTRA LOW SULFUR DIESEL FUEL
其他信息BUCKET-HD, 36" 1.2 YD3 (DB)
TIP, PENETRATION PLUS
*336F L HEX
*ACCUMULATOR WITH CRN
*AIR CLEANER, STANDARD
*AIR CONDITIONER
*ALARM, TRAVEL
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW, MIRRORS(RH)
*CHANGER,HAND CTRL 2-WAY (ANSI)
*COLD WEATHER PKG READY
*COMBINED CIR STP PKG
*CONTROL, FINE SWING
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, STD
*COUPLER LINES, REACH BOOM
*COVER, FENDER
*CTRL, CAT PIN GRABBER COUPLER
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*DECALS, CAB ANSI
*DECALS, EXTERIOR ANSI
*ETHER AID
*GUARD, BOTTOM, HEAVY DUTY
*GUARD, SWIVEL
*GUARD, TRACK GUIDE, SEGMENTED
*GUARD, TRAVEL MOTOR, HD
*HATCH, OPENABLE ROOF (DUAL)
*LIGHTING, CAB (HALOGEN)
*LINES, BOOM-UP (STD)
*LINES, FRONT (QC)
*LINES, SDRV (STD/PGQC)
*LINES-HP, R12'10" STICK
*LINES-HP, REACH BOOM
*LINES-QC, R12'10" STICK
*MIRROR, W/O GUARD
*PANEL, STD START SWITCH
*PRODUCT LINK, CELLULAR PL641
*RADIO, 24V AM/FM
*REACH BOOM HD PKG
*SEAT BELT, 2"
*SEAT,H-BACK,HEATER,S/AIR,COOL
*STICK, R12'10" DB HD
*TRACK, 33" TG (GLT)
*WASHER, WINDSHIELD UPPER
*WIPER-RADIAL, 70/30 W/O LOWER
CERT EMISSIONS, EPA/EU
COUPLER, PG W/O PINS DB
INSTRUCTION,NORTH AMERICA ANSI
LANE 1 ORDER
LINES, CONNECTOR, PIN GRABBER
PIN GROUP, SPARE
PREPAID FREIGHT
ROLL ON-ROLL OFF LANE1 DB
STORAGE PROTECTION (EXPORT)
YNSTRUCTIONS, ENGLISH
发送报价
完成!

您的报价已经成功发送. 卖家将很快与您联系!

联系供应商
WYOMING MACHINERY见库存网站选择联系人
Used Equipment Sales
电话:+1 307 472 1000
评语
姓名:公司:电子邮件:业务电话:城市:国家:
我希望卖方通过此方式联系我:通过邮件通过电话