LANE 2 ORDER
STORAGE PROTECTION (EXPORT)
ROLL ON-ROLL OFF
TRACK, 33" TG (GLT)
MIRROR, W/O GUARD
LINKAGE, BKT-CB2 W/LIFT
CAMERA, REAR VIEW, MIRRORS RH
SUN SCREEN (70/30)
WIPER-RADIAL, 70/30 W/O LOWER
CTRL,CAT PIN GRAB COUPLER ANSI
STICK, R10'6" (CB2) HD
INSTRUCTIONS OUTSIDE, ANSI
PILOT LINES, SDRV STD
CONSISTING OF
END OF CONSIST
HATCH, OPENABLE ROOF (DUAL)
CONSISTING OF:
THUMB, MR PROGRESSIVE LINK(PG)
CAB-ROPS, 70/30 W/VANDAL-G BOSS
PILOT LINES, BKT, PGQC
BUCKET, 48" 1.50 CYD (HD)
BUCKET, 36" 1.03 CYD (HD)
CIRCUIT, COMBINED, STP PKG
FAN, VARIABLE
LINES, CYLINDER BOOM
PILOT LINES, BOOM STD
PILOT LINES, BDRV TCS
PILOT LINES, STICK IN TCS
RADIO
CYLINDER, R-BOOM (W/O BLCV)
SWIVEL, STD
335F L CR STANDARD ARRANGEMENT
FRAME, UNDERCARRIAGE
GUARD, TRACK GUIDE, SEGMENTED
WIRED FOR GPS
CHANGER,HAND CTRL 2-WAY (ANSI)
ANTIFREEZE, -50C (-58F)
VALVE, ANTI DRIFT, BOOM
CIRCUIT, COMBINED
STARTING, COLD WEATHER, JS
DECALS, CAB ANSI
BOOM, REACH 20' 3" HD
WASHER, WINDSHEILD W/O LOWER
MAT, FLOOR, RH PEDDAL
PILOT LINES, THRID PEDAL
BUCKET-CU, 72" 2.50YD3
MASTS
ACCUMULATOR WITH CRN
PEDAL, STRAIGHT TRAVEL
SEAT,H-BACK,HEATER,S/AIR,COOL
VALVE, ANTI DRIFT, STICK
AIR CLEANER, HIGH EFFICIENCY
LINES-HP, REACH BOOM
VALVE, HYDRAULIC, TCS
INSTRUCTIONS, ENGLISH
LINES-QC, REACH BOOM
CYLINDER, BKT (CB2 LINKAGE)
FRAME, UC PKG STD
PRODUCT LINK, SATELLITE PL631
JOYSTICK, THUMB WHEEL
RADIO, 24V AM/FM
COUPLER, PG W/O PIN CB
PANEL, STD START SWITCH
MACHINE CONTROLLER TCS
LIGHTING, CAB (HALOGEN)
CONTROL, FINE SWING
GUARD, SWIVEL
LINES-QC, R10'6" STICK
SEAT BELT, 2" |