卡特彼勒 330FL

卡特彼勒 330FL

价格
210,000 USD
年份
2018
使用小时
h
电子邮件 x
姓名

我的电子邮件地址:*

好友的电子邮件地址:*

留言:

基本资料
品牌Caterpillar 330FL
产品类别履带挖掘机
生产号/编号MBX20071
内部库存编号MBX271
目录编号CU4284701
制造年份2018
使用小时1983 小时 h
国家美国
机器位置Gillette, WY
定价
不含税价格$ 210,000
-
含税价格-
Features
配件
极低含硫柴油ULTRA LOW SULFUR DIESEL FUEL
其他信息*330F L HYD EXCAVATOR
*330F L/LN STANDARD ARRANGEMENT
*AIR CLEANER, STANDARD
*ALARM, TRAVEL
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW, MIRRORS RH
*CHANGER,HAND CTRL 2-WAY (ANSI)
*COLD WEATHER PKG READY
*COMBINED CIR STP PKG
*CONTROL, FINE SWING
*COUNTERWEIGHT, 12,790LBS
*COUPLER LINES, REACH BOOM
*COVER, FENDER
*CTRL,CAT PIN GRAB COUPLER ANSI
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*DECALS, CAB ANSI
*DECALS, EXTERIOR ANSI
*FRONT LINES, PGQC
*GUARD, BOTTOM HEAVY DUTY
*GUARD, SWIVEL
*GUARD, TRACK GUIDING,SEGMENTED
*GUARD, TRACK MOTOR HD
*HEATER, ENGINE COOLANT (120V)
*LIGHT, R BOOM
*LINES, BOOM-UP (STD)
*LINES, SDRV (STD/PGQC)
*LINES-HP, R10'6" STICK
*LINES-HP, REACH BOOM
*LINES-QC, R10'6" STICK
*PRODUCT LINK, CELLULAR PL641
*RADIO, 24V AM/FM
*REACH BOOM HD PKG
*SEAT, H-BACK, W/HEATER,S/AIR
*STICK, R10'6" (CB2) HD
*SUN SCREEN (70/30)
*TRACK, 31" TG (GLT)
*WIPER-RADIAL, 70/30 W/O LOWER
ANTIFREEZE, -50C (-58F)
BUCKET 42" 1.46YD3 HD CB
COUPLER, PG W/O PINS CB
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
LINES, CONNECTOR, PIN GRABBER
PIN GROUP, SPARE
PREPAID FREIGHT
ROLL ON-ROLL OFF LANE1 CB
STORAGE PROTECTION (EXPORT)
发送报价
完成!

您的报价已经成功发送. 卖家将很快与您联系!

联系供应商
WYOMING MACHINERY见库存网站选择联系人
Used Equipment Sales
电话:+1 307 472 1000
评语
姓名:公司:电子邮件:业务电话:城市:国家:
我希望卖方通过此方式联系我:通过邮件通过电话