卡特彼勒 330

卡特彼勒 330

价格
265,000 USD
年份
2019
使用小时
h
电子邮件 x
姓名

我的电子邮件地址:*

好友的电子邮件地址:*

留言:

基本资料
品牌Caterpillar 330
产品类别履带挖掘机
生产号/编号LHW00745
内部库存编号LHW00745
目录编号CU4675429
制造年份2019
使用小时1768 小时 h
国家美国
机器位置9901 Ringhaver Drive, FL
定价
不含税价格$ 265,000
-
含税价格-
细节
其他信息*MONITOR, 10"
*HYDRAULIC PKG, JOYSTICK
*FILM, ROPS
*STICK, R10'6"
*SENSOR, PRESSURE, EOU
*FILM, EMC
*RADIO, W/BLUETOOTH
*BOOM TUBE W/EOU
*FINE SWING
*RECEIVER, BLUETOOTH
*STORAGE TRAY
*CONTROL, QC
*PEDAL, STRAIGHT TRAVEL
*GRADE SENSOR, REACH BOOM
*CYLINDER, BOOM
*DECALS, EXTERIOR, ANSI
*TRACK, 31" TG
*FILM, OPERATING PATTERN, 2WAY
*DECALS, CAB, ANSI
LANE 2 ORDER
INSTRUCTIONS, ENGLISH
*BATTERIES, 4
STORAGE PROTECTION (EXPORT)
*GUARD, TRACK GUIDING,SEGMENTED
*LIGHT, CHASSIS
*LIGHTS, CAB, W/O 360
*COUNTERWEIGHT, 14,770LB
*CYLINDER, BKT, CB2
*COMMON ARRANGEMENT
*COLD STARTING, ETHER
*GUARD, TRAVEL MOTOR, HD
*BOOM, REACH 20'2"
*UNDERCARRIAGE, LONG
*LINKAGE, BKT, CB2 W/EYE GRADE
*HEATER, ENGINE COOLANT (120V)
*GRADE SENSOR, R10'6" STICK
*GUARD, SWIVEL
*LINES, DRAIN, PQC
*LIFT CHART, 330
*PRODUCT LINK PKG, CELL PLE742
*MIRROR, CAB, W/O GUARD
*ALARM, TRAVEL
*CAB, DELUXE
*CAMERA, REAR & RH VIEW
*DECALS, STICK WARNING, ANSI
*CYLINDER, STICK
*LINES-QC, R10'6" STICK
*GUARD, BOTTOM, HD
ROLL ON-ROLL OFF W/O BKT QC CB
BUCKET 54" 2.40YD3 GD CB
*LINES, QC, REACH BOOM
*LIGHTS PKG, REACH & SLR BOOM
*330 HEX
*QUICK DRAINS, READY
*CAT GRADE W/2D
*MACHINE ECM
*WIPER, RADIAL W/O LOWER
Features
其他信息*MONITOR, 10"
*HYDRAULIC PKG, JOYSTICK
*FILM, ROPS
*STICK, R10'6"
*SENSOR, PRESSURE, EOU
*FILM, EMC
*RADIO, W/BLUETOOTH
*BOOM TUBE W/EOU
*FINE SWING
*RECEIVER, BLUETOOTH
*STORAGE TRAY
*CONTROL, QC
*PEDAL, STRAIGHT TRAVEL
*GRADE SENSOR, REACH BOOM
*CYLINDER, BOOM
*DECALS, EXTERIOR, ANSI
*TRACK, 31" TG
*FILM, OPERATING PATTERN, 2WAY
*DECALS, CAB, ANSI
LANE 2 ORDER
INSTRUCTIONS, ENGLISH
*BATTERIES, 4
STORAGE PROTECTION (EXPORT)
*GUARD, TRACK GUIDING,SEGMENTED
*LIGHT, CHASSIS
*LIGHTS, CAB, W/O 360
*COUNTERWEIGHT, 14,770LB
*CYLINDER, BKT, CB2
*COMMON ARRANGEMENT
*COLD STARTING, ETHER
*GUARD, TRAVEL MOTOR, HD
*BOOM, REACH 20'2"
*UNDERCARRIAGE, LONG
*LINKAGE, BKT, CB2 W/EYE GRADE
*HEATER, ENGINE COOLANT (120V)
*GRADE SENSOR, R10'6" STICK
*GUARD, SWIVEL
*LINES, DRAIN, PQC
*LIFT CHART, 330
*PRODUCT LINK PKG, CELL PLE742
*MIRROR, CAB, W/O GUARD
*ALARM, TRAVEL
*CAB, DELUXE
*CAMERA, REAR & RH VIEW
*DECALS, STICK WARNING, ANSI
*CYLINDER, STICK
*LINES-QC, R10'6" STICK
*GUARD, BOTTOM, HD
ROLL ON-ROLL OFF W/O BKT QC CB
BUCKET 54" 2.40YD3 GD CB
*LINES, QC, REACH BOOM
*LIGHTS PKG, REACH & SLR BOOM
*330 HEX
*QUICK DRAINS, READY
*CAT GRADE W/2D
*MACHINE ECM
*WIPER, RADIAL W/O LOWER
发送报价
完成!

您的报价已经成功发送. 卖家将很快与您联系!

联系供应商
RING POWER CORP.见库存网站选择联系人
Dennis Ryan
电话:+1 813 671 3700
评语
姓名:公司:电子邮件:业务电话:城市:国家:
我希望卖方通过此方式联系我:通过邮件通过电话