卡特彼勒 326FL TC

卡特彼勒 326FL TC

价格
202,500 USD
年份
2019
使用小时
h
电子邮件 x
姓名

我的电子邮件地址:*

好友的电子邮件地址:*

留言:

基本资料
品牌Caterpillar 326FL TC
产品类别履带挖掘机
生产号/编号FBR20535
内部库存编号462404
目录编号CU4579241
制造年份2019
使用小时685 小时 h
国家美国
机器位置Windsor, CO
定价
不含税价格$ 202,500
-
含税价格-
细节
一般等级(设备完好分级从1-5由低到高)condition iconcondition iconcondition iconempty iconempty icon  3/5
配件
空调AIR CONDITIONER
其他信息*HOT LIST PRICING
685/GD/6/5/20
ACCUMULATOR WITH CRN
AIR CLEANER, HIGH EFFICIENCY
ALARM, TRAVEL
BOOM, 19'4" REACH
CAB-ROPS,70/30,W/VANDAL-G BS
CAMERA, REAR VIEW,MIRRORS RH
CHANGER,HAND CTRL 2-WAY (ANSI)
CIRCUIT, COMBINED
CIRCUIT, COMBINED, STP PKG
CONTROL, FINE SWING
COUNTERWEIGHT,4.0MT 8,820 LB
COUPLER LINES, REACH BOOM
COUPLER, PG W/O PINS CB
COVER, FENDER
CTRL, CAT PIN GRABBER COUPLER
CYLINDER, BOOM
CYLINDER, STICK (W/O SLCV)
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
FAN, VARIABLE SPEED
FRONT LINES, PGQC
GUARD, BOTTOM HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDING SEGMENTED
GUARD, TRAVEL MOTOR, HD
HATCH, OPENABLE ROOF (DUAL)
HEATER, ENGINE COOLANT, 120V
JOYSTICK, THUMB WHEEL
LIGHT, R BOOM
LIGHTING, CAB (HALOGEN)
LINES, BDRV (TCS20)
LINES, BOOM-UP (STD)
LINES, CONNECTOR, PIN GRABBER
LINES, CYLINDER
LINES, HP, R9'8" STICK
LINES, PILOT (STD)
LINES, PILOT STICK IN, TCS20
LINES, PILOT TRAVEL, STP
LINES, QC, R9'8" STICK
LINES, SDRV (STD/PGQC)
LINES-HP, REACH BOOM
LINKAGE, BKT-CB1 W/LIFT
MACHINE CONTROLLER TCS
MAT, FLOOR, RH PEDAL
MIRROR, W/O GUARD
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PIN GROUP, SPARE
PRODUCT LINK, CELLULAR PL641
QUICK DRAINS, READY (OIL)
RADIO, 24V AM/FM
REACH BOOM HD PKG
SEAT BELT, 51MM (2")
SEAT, H-BACK, W/HEATER,S/AIR
STARTING, COLD WEATHER
STICK, R9'8" (CB1) HD
SUN SCREEN (70/30)
TERMINALS, JUMP START
TRACK, 31" TG (GLT)
TRAVEL MOTOR,BIO OIL CAPABLE
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC TCS
WASHER, WINDSHIELD UPPER
WIPER-RADIAL,70/30 W/O LOWER
Features
配件
空调AIR CONDITIONER
其他信息*HOT LIST PRICING
685/GD/6/5/20
ACCUMULATOR WITH CRN
AIR CLEANER, HIGH EFFICIENCY
ALARM, TRAVEL
BOOM, 19'4" REACH
CAB-ROPS,70/30,W/VANDAL-G BS
CAMERA, REAR VIEW,MIRRORS RH
CHANGER,HAND CTRL 2-WAY (ANSI)
CIRCUIT, COMBINED
CIRCUIT, COMBINED, STP PKG
CONTROL, FINE SWING
COUNTERWEIGHT,4.0MT 8,820 LB
COUPLER LINES, REACH BOOM
COUPLER, PG W/O PINS CB
COVER, FENDER
CTRL, CAT PIN GRABBER COUPLER
CYLINDER, BOOM
CYLINDER, STICK (W/O SLCV)
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
FAN, VARIABLE SPEED
FRONT LINES, PGQC
GUARD, BOTTOM HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDING SEGMENTED
GUARD, TRAVEL MOTOR, HD
HATCH, OPENABLE ROOF (DUAL)
HEATER, ENGINE COOLANT, 120V
JOYSTICK, THUMB WHEEL
LIGHT, R BOOM
LIGHTING, CAB (HALOGEN)
LINES, BDRV (TCS20)
LINES, BOOM-UP (STD)
LINES, CONNECTOR, PIN GRABBER
LINES, CYLINDER
LINES, HP, R9'8" STICK
LINES, PILOT (STD)
LINES, PILOT STICK IN, TCS20
LINES, PILOT TRAVEL, STP
LINES, QC, R9'8" STICK
LINES, SDRV (STD/PGQC)
LINES-HP, REACH BOOM
LINKAGE, BKT-CB1 W/LIFT
MACHINE CONTROLLER TCS
MAT, FLOOR, RH PEDAL
MIRROR, W/O GUARD
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PIN GROUP, SPARE
PRODUCT LINK, CELLULAR PL641
QUICK DRAINS, READY (OIL)
RADIO, 24V AM/FM
REACH BOOM HD PKG
SEAT BELT, 51MM (2")
SEAT, H-BACK, W/HEATER,S/AIR
STARTING, COLD WEATHER
STICK, R9'8" (CB1) HD
SUN SCREEN (70/30)
TERMINALS, JUMP START
TRACK, 31" TG (GLT)
TRAVEL MOTOR,BIO OIL CAPABLE
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC TCS
WASHER, WINDSHIELD UPPER
WIPER-RADIAL,70/30 W/O LOWER
状态
良好
一般
不良
  • 总体外观
  • 安全项目
  • 仪表、驾驶台、操控座
  • 铲斗
  • 底盘
  • 其他注释 一般修理说明
总体外观
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
安全项目
  • 良好
仪表、驾驶台、操控座
  • 良好
  • 良好
铲斗
  • 36”
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
底盘
条件 测量值
(L)
测量值
(R)
% 磨损
(L)
% 磨损
(R)
转动销和衬套?
左侧履带支架良好
右侧履带支架良好
Track Shoes (Width)32”32”
其他注释 一般修理说明
  • Machine is in operating condition
发送报价
完成!

您的报价已经成功发送. 卖家将很快与您联系!

联系供应商
WAGNER EQUIPMENT CO见库存网站选择联系人
Used Equipment
电话:+1 303 900 5875
评语
姓名:公司:电子邮件:业务电话:城市:国家:
我希望卖方通过此方式联系我:通过邮件通过电话