卡特彼勒 326FL

卡特彼勒 326FL

价格
225,000 USD
年份
2019
使用小时
h
电子邮件 x
姓名

我的电子邮件地址:*

好友的电子邮件地址:*

留言:

基本资料
品牌Caterpillar 326FL
产品类别履带挖掘机
生产号/编号FBR20631
内部库存编号FBR20631
目录编号CU4675428
制造年份2019
使用小时716 小时 h
国家美国
机器位置Midway, FL
定价
不含税价格$ 225,000
-
含税价格-
细节
其他信息*CAMERA, REAR VIEW, MIRRORS RH
*CTRL, CAT PIN GRABBER COUPLER
ROLL ON-ROLL OFF W/O BKT QC CB
*SUN SCREEN (70/30)
*JOYSTICK, STD STP PKG
*COVER, FENDER
*LINES, SDRV (STD/PGQC)
*LINES, BOOM-UP (STD)
*HEATER, ENGINE COOLANT, 120V
*PRODUCT LINK, CELLULAR PL641
*STANDARD ARRANGEMENT
*CONTROL, FINE SWING
*GUARD, BOTTOM HEAVY DUTY
*CYLINDER, STICK (W/O SLCV)
*DECALS, EXTERIOR ANSI
*WIPER-RADIAL, 70/30 W/O LOWER
*REACH BOOM HD PKG
*AIR CLEANER, STANDARD
*GUARD, TRAVEL MOTOR, HD
*GUARD, SWIVEL
*CYLINDER, BOOM
*DECALS, CAB ANSI
*SEAT, H-BACK, W/HEATER,S/AIR
LANE 2 ORDER
*RADIO, 24V AM/FM
*TRACK, 31" TG (GLT)
INSTRUCTIONS, ENGLISH
*326F L HEX
*LIGHT, R BOOM
*ALARM, TRAVEL
*GUARD, TRACK GUIDING SEGMENTED
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CHANGER,HAND CTRL 2-WAY (ANSI)
STORAGE PROTECTION (EXPORT)
*COLD WEATHER PKG READY
*FRONT LINES, PGQC
*STICK, R9'8" (CB1) HD
*COUNTERWEIGHT, 8,820LBS
Features
其他信息*CAMERA, REAR VIEW, MIRRORS RH
*CTRL, CAT PIN GRABBER COUPLER
ROLL ON-ROLL OFF W/O BKT QC CB
*SUN SCREEN (70/30)
*JOYSTICK, STD STP PKG
*COVER, FENDER
*LINES, SDRV (STD/PGQC)
*LINES, BOOM-UP (STD)
*HEATER, ENGINE COOLANT, 120V
*PRODUCT LINK, CELLULAR PL641
*STANDARD ARRANGEMENT
*CONTROL, FINE SWING
*GUARD, BOTTOM HEAVY DUTY
*CYLINDER, STICK (W/O SLCV)
*DECALS, EXTERIOR ANSI
*WIPER-RADIAL, 70/30 W/O LOWER
*REACH BOOM HD PKG
*AIR CLEANER, STANDARD
*GUARD, TRAVEL MOTOR, HD
*GUARD, SWIVEL
*CYLINDER, BOOM
*DECALS, CAB ANSI
*SEAT, H-BACK, W/HEATER,S/AIR
LANE 2 ORDER
*RADIO, 24V AM/FM
*TRACK, 31" TG (GLT)
INSTRUCTIONS, ENGLISH
*326F L HEX
*LIGHT, R BOOM
*ALARM, TRAVEL
*GUARD, TRACK GUIDING SEGMENTED
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CHANGER,HAND CTRL 2-WAY (ANSI)
STORAGE PROTECTION (EXPORT)
*COLD WEATHER PKG READY
*FRONT LINES, PGQC
*STICK, R9'8" (CB1) HD
*COUNTERWEIGHT, 8,820LBS
发送报价
完成!

您的报价已经成功发送. 卖家将很快与您联系!

联系供应商
RING POWER CORP.见库存网站选择联系人
William Baker
电话:+1 904 494 1215
评语
姓名:公司:电子邮件:业务电话:城市:国家:
我希望卖方通过此方式联系我:通过邮件通过电话