JCB 406

JCB 406

Price
31,932 USD
Year
2016
Working hours
1609 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJCB 406
CategoryWheel Loaders
Serial Number02281516
Unit Number22041500
Catalog NumberCU4456217
Manufacturing Year2016
Hours1609 h
CountryFrance
LocationToulouse / Bruguieres, 31
Pricing
Price Excluding Tax$ 31,932
Tax-
Price Including Tax-
Features
Accessories
CE PLATECE PLATE
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
FORKSFORKS
3RD VALVE3RD VALVE
AUTO SHIFTAUTO SHIFT
LIGHTING SYSTEMLIGHTING SYSTEM
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
STANDARD LIFTSTANDARD LIFT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • electrical, starting and charging system
  • attachments / work tools
  • bucket
  • comments, misc. repairs, general remarks
  • general condition
  • tires
general appearance
  • Good
  • FairRayé à repeindre
  • Good
  • Good
  • Good
  • FairContre poids à revoir
  • Good
safety items
  • Fairpare brise fissuré
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • FairLégère déchirure couture coté droit sur assise
  • FairBalais à remplacer
electrical, starting and charging system
  • Good
  • Good
  • Fairprévoir le remplacement des ampoules clignotants + feu stop
  • Good
attachments / work tools
  • Yes
  • Good
bucket
  • Godet 4 x 1
  • 1900 mm
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • FR - 11
general condition
  • Yes
  • Yes
  • Good
tires
  • 50 %
  • 12.5 / 80 - 18
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGood Year40
Left RearAlliance60
Right FrontGood Year40
Right RearAlliance60
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone