Caterpillar 980M

Caterpillar 980M

Price
424,913 USD
Year
2017
Working hours
3188 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980M
CategoryWheel Loaders
Serial NumberKRS02479
Unit Number0KRS02479
Catalog NumberCU4312847
Manufacturing Year2017
Hours3188 h
CountryUnited States
LocationBaton Rouge, LA
Pricing
Price Excluding Tax$424,913
Tax-
Price Including Tax-
Features
Additional InformationAIR INLET STANDARD, RAIN CAP
ANTIFREEZE, -34C (-29F)
AXLES, OPEN/OPEN, ED
BUCKET-GP, 134" 7.50YD3
CAB, DELUXE
CERT EMISSIONS, EPA TIER 4
COOLING CORES, 9 FPI
COUNTERWEIGHT, AGGREGATE
CUTTING EDGE, BOLT-ON
FAN, STANDARD
FENDERS, BASIC +
FUEL TANK, FAST FILL (ANSI)
GUARD, CRANKCASE
GUARD, POWERTRAIN
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC
JOYSTICK, 2V, LHD
LANE 2 ORDER
LIGHTS, HALOGEN, PREMIUM
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD/HL
NO QUICK COUPLER READY
OBJECT DETECTION
OIL CHANGE SYSTEM, HIGH SPEED
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PLE641
REGIONAL PACKAGE, AM-N
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, STANDARD
STEERING, STANDARD
TIRES, 29.5R25 BS VJT * L3
TRANSMISSION, STANDARD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone