Caterpillar 980K

Caterpillar 980K

Price
235,805 USD
Year
2014
Working hours
6631 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980K
CategoryWheel Loaders
Serial NumberGTZ00740
Unit Number100027012
Catalog NumberCU4443110
Manufacturing Year2014
Hours6631 h
CountryAustralia
LocationBrisbane, QL
Pricing
Price Excluding Tax$ 235,805
Tax (10%)$ 23,581
Price Including Tax$ 259,386
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
RIDE CONTROLRIDE CONTROL
BUCKETBUCKET
Additional InformationCAT CERTIFIED: ELIGIBLE FOR HD ADVANTAGE & EPP COVER QLD/NT
INCLUDES HD RENTAL EXTRAS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HASTINGS DEERING (AUSTRALIA)See InventoryWebsiteSelect contact
HASTINGS DEERING USED EQUIPMENT
Australia
Telephone:+61 131228
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone