Caterpillar 980K

Caterpillar 980K

Price
199,900 USD
Year
2012
Working hours
10888 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980K
CategoryWheel Loaders
Serial NumberW7K00699
Unit Number17W01579
Catalog NumberCU4268178
Manufacturing Year2012
Hours10888 h
CountryUnited States
LocationMount Vernon, WA
Pricing
Price Excluding Tax199,900 USD
Tax USD
Price Including Tax USD
Details
Accessories
ENGINEENGINE
Additional Information2012 980K MED WHEEL LOADER
RADIO, CB (READY)
HYDRAULICS, 2V
TIRES,29.5R25 * VSNT BS L4
AXLES, OPEN/OPEN, ED, AOC RDY
TRANSMISSION AND DRIVE LINE
BUCKET-GP, 6.50 CYD
TRANS, STANDARD
RADIO, AM/FM CD/MP3 PLAYER
CUTTING EDGE, BOLT-ON HA
COOLING, HIGH AMBIENT
TC, TD, RETERDER
REGIONAL PKG, NACD
CLEAN EMISSIONS MODULE
Features
Accessories
ENGINEENGINE
Additional Information2012 980K MED WHEEL LOADER
RADIO, CB (READY)
HYDRAULICS, 2V
TIRES,29.5R25 * VSNT BS L4
AXLES, OPEN/OPEN, ED, AOC RDY
TRANSMISSION AND DRIVE LINE
BUCKET-GP, 6.50 CYD
TRANS, STANDARD
RADIO, AM/FM CD/MP3 PLAYER
CUTTING EDGE, BOLT-ON HA
COOLING, HIGH AMBIENT
TC, TD, RETERDER
REGIONAL PKG, NACD
CLEAN EMISSIONS MODULE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone