Caterpillar 972K

Caterpillar 972K

Price
On Request
Year
2013
Working hours
9800 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972K
CategoryWheel Loaders
Serial NumberPEM00651
Catalog NumberCU4335187
Manufacturing Year2013
Hours9800 h
CountryAustria
LocationLinz
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
CE PLATECE PLATE
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
RIDE CONTROLRIDE CONTROL
BUCKETBUCKET
BLUETOOTHBLUETOOTH
Additional InformationWheel loader approx. 29.212 kg, CAT C9.3 ACERT Tier 4 Interim Motor; 215 kW/ 288 HP, ROPS cabin, central lube, 2 hyd. V.; comfort version, air condition, CD & bluetooth, camera, ride control, vibration damping, halogen working lighting, Goodyear tires 40-70% good, dimension 26.5 R25, no leaks, full Zeppelin service history
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • No
  • Yes
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • No
  • No
  • Yes
  • No
  • No
cooling system
  • Good
electrical, starting and charging system
  • Good
  • Good
transmission
  • Good
  • Good
steering
  • Good
bucket
  • Good
  • Fair
  • Good
  • Yes
  • Earhbucket
  • 4,7 m³
  • 4,7 m³
final drives
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Full service history, from Austrian customer, with "Gold" Service contract, need machine
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front70
Left Rear35
Right Front70
Right Rear35
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN OESTERREICH GMBHSee InventoryWebsiteSelect contact
Mario Preinsberger
Austria
Telephone:+43 2232 79020
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone