Caterpillar 962M

Caterpillar 962M

Price
283,666 USD
Year
2018
Working hours
596 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 962M
CategoryWheel Loaders
Serial NumberJ2S00417
Unit NumberEQ169960
Catalog NumberCU4656503
Manufacturing Year2018
Hours596 h
CountryUnited States
LocationBatavia, NY
Pricing
Price Excluding Tax$ 283,666
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
AIR CONDITIONERAIR CONDITIONER
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, GPBOOM, GP
COUNTERWEIGHTCOUNTERWEIGHT
DIFFERENTIAL, LIMITED SLIPDIFFERENTIAL, LIMITED SLIP
RIDE CONTROLRIDE CONTROL
3RD VALVE3RD VALVE
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, NO SLIPDIFFERENTIAL, NO SLIP
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
LIGHTING SYSTEMLIGHTING SYSTEM
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
STANDARD LIFTSTANDARD LIFT
BLUETOOTHBLUETOOTH
Additional InformationCAT CERTIFIED USED
INCLUDES 24 MONTH PRODUCT LINK ESSENTIALS SUBSCRIPTION
INCLUDES 24 MONTH / 1,000 HOUR POWERTRAIN & HYDRAULIC EPP
INCLUDES 24 MONTH / 2,000 HOUR MAINTENANCE AGREEMENT
500 HOUR SERVICE @ 596 HOURS
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, GPBOOM, GP
COUNTERWEIGHTCOUNTERWEIGHT
DIFFERENTIAL, LIMITED SLIPDIFFERENTIAL, LIMITED SLIP
RIDE CONTROLRIDE CONTROL
3RD VALVE3RD VALVE
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, NO SLIPDIFFERENTIAL, NO SLIP
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
LIGHTING SYSTEMLIGHTING SYSTEM
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
STANDARD LIFTSTANDARD LIFT
BLUETOOTHBLUETOOTH
Additional InformationCAT CERTIFIED USED
INCLUDES 24 MONTH PRODUCT LINK ESSENTIALS SUBSCRIPTION
INCLUDES 24 MONTH / 1,000 HOUR POWERTRAIN & HYDRAULIC EPP
INCLUDES 24 MONTH / 2,000 HOUR MAINTENANCE AGREEMENT
500 HOUR SERVICE @ 596 HOURS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • axle assemblies
  • general condition
  • torque converter
  • tires
general appearance
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • No
  • Full
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Pink
  • 5302520
  • Full
  • D8T41003
  • Full
  • 596.5
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • 596.5
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • 357-1577
  • WL502173
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Yes
  • No
  • 1’st
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
bucket
  • 00128750
  • 00128750
  • 114in
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
  • Good
  • 596:5
  • 3581205-05-
  • Good
  • 596.5
  • 5040371-00-
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
general condition
  • Yes
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
torque converter
  • Na
  • 596.5
  • K5A02691
  • No
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 80%
  • 23.5R25
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 4821697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone