Caterpillar 930M FC

Caterpillar 930M FC

Price
175,628 USD
Year
2017
Working hours
1231 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930M FC
CategoryWheel Loaders
Serial NumberKTG03155
Unit NumberE136699
Catalog NumberCU2569761
Manufacturing Year2017
Hours1231 h
CountryUnited States
LocationTucson, AZ
Pricing
Price Excluding Tax$ 175,628
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
RIDE CONTROLRIDE CONTROL
BUCKETBUCKET
Additional InformationAIR CONDITIONING
BUCKET SIZE: 3.5 CYD
TIRE SIZE: 20.5R25
HEATER
ENGINE TIER RATING: T4F
PRODUCT LINK: INCLUDES
ROPS: ENCLOSED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone