Caterpillar 926M

Caterpillar 926M

Price
113,842 USD
Year
2016
Working hours
3775 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 926M
CategoryWheel Loaders
Serial NumberLTE02606
Unit Number22042887
Catalog NumberCU4637383
Manufacturing Year2016
Hours3775 h
CountryFrance
LocationNearly New // Toulouse, 31
Pricing
Price Excluding Tax$ 113,842
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
CE PLATECE PLATE
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
LIGHTING SYSTEMLIGHTING SYSTEM
BUCKETBUCKET
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
CE PLATECE PLATE
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
LIGHTING SYSTEMLIGHTING SYSTEM
BUCKETBUCKET
Conditions
Good
Fair
Poor
  • attachments / work tools
  • bucket
  • comments, misc. repairs, general remarks
  • tires
attachments / work tools
  • Coupleur Hydraulique Type FUSION
  • Good
bucket
  • Std
  • 3000 l
  • 2550 mm
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • FR - 11
tires
  • 90 %
  • EOLUS AL58
  • 20.5 R 25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontEOLUS90
Left RearEOLUS90
Right FrontEOLUS90
Right RearEOLUS90
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone