Caterpillar 924K

Caterpillar 924K

Price
110,097 USD
Year
2013
Working hours
2957 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924K
CategoryWheel Loaders
Serial NumberPWR01706
Unit Number100024989
Catalog NumberCU1964405
Manufacturing Year2013
Hours2957 h
CountryAustralia
LocationTownsville, QL
Pricing
Price Excluding Tax$110,097
Tax (10%)$11,010
Price Including Tax$121,106
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
Additional InformationGP BUCKET/BOCE
INCLUDES HD RENTAL EXTRAS
CAT CERTIFIED: ELIGIBLE FOR HD ADVANTAGE & EPP COVER QLD/NT
FORKS AND CARRAIGE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HASTINGS DEERING (AUSTRALIA)See InventoryWebsiteSelect contact
HASTINGS DEERING USED EQUIPMENT
Australia
Telephone:+61 131228
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone