Caterpillar 924H ITHL

Caterpillar 924H ITHL

Price
69,500 USD
Year
2012
Working hours
16856 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924H ITHL
CategoryWheel Loaders
Serial NumberHXC03112
Unit Number465061
Catalog NumberCU4440597
Manufacturing Year2012
Hours16856 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$ 69,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information2012 CATERPILLAR 924H W/LOADER
AS IS / AS RECEIVED
BUCKET, LM, 3.4 CYD, HO
C6 ENGINE
CAB, DELUXE
COUNTERWEIGHT, 1135LBS
CUTTING EDGE, BOLT ON(4 PIECE)
DIFFERENTIAL, STANDARD, REAR
ENCLOSURE, STANDARD
FAN, REVERSING
FENDERS, STANDARD
HEATER, ENGINE COOLANT, 120V
HYDRAULIC, 3V 2L, HL
LIGHTS, FLOOD
LINKAGE, HIGH LIFT, VERSALINK
MIRRORS, REARVIEW,INTERNAL
PRECLEANER, SY-KLONE
QUICK COUPLER, STANDARD
RADIATOR, WIDE FIN SPACING
RADIO, AM/FM CD PLAYER
SEAT, COMFORT, AIR SUSPENSION
STARTING AID, ETHER
STEERING, STANDARD
TRANSMISSION, STANDARD
16856 GD 11/19/19
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • tires
general appearance
  • No
  • Yes
  • FairInside linning soiled
  • Good
  • Fair
  • Fair
  • Fair
  • FairHood top grill missing, access doors stripping torn
  • Poor2 front fenders missing
  • Fair
  • Good
  • Fair
  • Poor
  • Fair
  • Fair
  • Fair
  • PoorCab Ls. Underside cover missing
  • PoorRs. Steps, ladder missing, rr. Fender platform bent
safety items
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodnew belt
gauges, operator station, console
  • Yesnew
  • PoorNot operational, filter cover missing
  • Fair
  • Fair
  • Fairwill not latch when open
  • Good
  • Good
  • FairTorn
  • Fair
  • Fair
  • Fair
  • Fair
  • Goodnew belt
  • FairComing apart, arm rest torn
  • Fair
  • Fair
  • FairBlade torn
engine
  • No
  • No
  • No
  • Yes
  • Yes
  • Yesat injection pump- slight
  • No
  • Yesat injection pump- slight
  • No
  • Red
  • Normal
  • Normal
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Yescoolant hose at overflow tank
  • No
  • No
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Fair
  • Fair
  • FairSeveral lights not operational
  • Fair
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • FairLeak
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • PoorWorn some
  • FairLeak
  • Good
  • Good
  • FairMountings worn
  • Fair
  • Good
  • Good
  • Good
brake
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodmay need adjusting
  • Good
  • Good
  • Good
hydraulics
  • No
  • Poor
  • PoorLinkage missing - not working
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
bucket
  • Yes
  • No
  • FairSkid plates worn
  • Fair
  • PoorMountings Worn
  • Poor
  • Fair
  • PoorRotate
  • FairSome rust
  • Poor
  • PoorMounting bores worn, underside worn, mountings worn
final drives
  • No
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
comments, misc. repairs, general remarks
  • Machine starts and runs
  • tires 50% or better
  • 1000 hour service performed
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Yes
  • Yes
  • Yes
  • Fair
  • Good
  • Fair
tires
  • 20.5-25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Frontsolideal50NoNoNo
Left Rearloadmaster50NoNoNo
Right Frontgalaxy50NoNoNo
Right Rearaeolus50NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone