Caterpillar 914K ARQ

Caterpillar 914K ARQ

Price
96,900 USD
Year
2014
Working hours
1721 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 914K ARQ
CategoryWheel Loaders
Serial NumberCD200266
Unit NumberCD2226
Catalog NumberCU2562170
Manufacturing Year2014
Hours1721 h
CountryUnited States
LocationBrownstown Twp., MI
Pricing
Price Excluding Tax$96,900
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
SUPP STEERSUPP STEER
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, GPBOOM, GP
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
RIDE CONTROLRIDE CONTROL
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
LIGHTING SYSTEMLIGHTING SYSTEM
ENGINE ENCLOSURESENGINE ENCLOSURES
STANDARD LIFTSTANDARD LIFT
Additional InformationCAB, AC, RC, STD LIFT, SUPP STR, BKT, IT QC, 17.5-25 TIRES~35%
PLEASE CALL FOR MACHINE LOCATION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodVERY LITTLE FADING AND SCRATCHES/SURFACE RUST
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • GoodA COUPLE LOUVRES MISSING
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • FairLEFT ARM REST BROKEN
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • Yes
  • YesHEADLINER SAGGING IN BOTH REAR CORNERS
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • RED
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • FairBOTH FRONT LOWER ARE BUSTED CUSTOMER HAS NEW ONES - A COUPLE OTHERS ARE INOP
  • Good
  • Good
  • Yes
  • No
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
steering
  • GoodP/B HAVE SLIGHT MOVEMENT
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
  • GoodSHOWS NORMAL WEAR
  • Good
  • Good
  • GoodSHOWS NORMAL WEAR
  • GoodSHOWS NORMAL WEAR AND HAS FLIP LEFT
  • Good
  • GoodP&B SHOWS SLIGHT MOVEMENT
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Lights,arm rest,Service and Clean. Retail
tires
  • No
  • NICE MATCHING SET OF 17.5-25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGoodyear2435NoNoNo
Left RearGoodyear2435NoNoNo
Right FrontGoodyear2435NoNoNo
Right RearGoodyear2435NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone