Caterpillar 908M

Caterpillar 908M

Price
47,128 USD
Year
2017
Working hours
1282 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 908M
CategoryWheel Loaders
Serial NumberH8801571
Unit NumberH8801571
Catalog NumberCU4522058
Manufacturing Year2017
Hours1282 h
CountryGermany
LocationOsterrönfeld
Pricing
Price Excluding Tax$ 47,128
Tax (19%)$ 8,954
Price Including Tax$ 56,083
Features
Additional InformationOPERATING WEIGHT: 6.5 T
TIRES CONDITION REAR LEFT: 80 %
TIRES CONDITION FRONT RIGHT: 80 %
ENGINEPOWER: 69 HP
TIRES CONDITION FRONT LEFT: 80 %
TIRES CONDITION REAR RIGHT: 80 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Philipp Westhoff
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone