Caterpillar 815K

Caterpillar 815K

Price
495,000 USD
Year
2019
Working hours
769 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 815K
CategoryWheel Loaders
Serial NumberT1Y00151
Unit NumberM473625
Catalog NumberCU4621768
Manufacturing Year2019
Hours769 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax495,000 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional InformationCAT CERTIFIED USED
755 GD 10/18/20
FILMS, ANSI
CAB, DELUXE
C7 ENGINE
PRODUCT LINK, CELLULAR PLE641
HEATER, ENGINE BLOCK, 120V
LIGHTS, STANDARD
PRECLEANER, STANDARD
MIRRORS, STANDARD
BULLDOZER, TILT, STRAIGHT BLD
RADIO, AM/FM/AUX/USB/BT
FILM, AM-NORTH
AXLES, STANDARD
FUEL TANK, FAST FILL
CLEANER BARS, ABRASIVE
Features
Additional InformationCAT CERTIFIED USED
755 GD 10/18/20
FILMS, ANSI
CAB, DELUXE
C7 ENGINE
PRODUCT LINK, CELLULAR PLE641
HEATER, ENGINE BLOCK, 120V
LIGHTS, STANDARD
PRECLEANER, STANDARD
MIRRORS, STANDARD
BULLDOZER, TILT, STRAIGHT BLD
RADIO, AM/FM/AUX/USB/BT
FILM, AM-NORTH
AXLES, STANDARD
FUEL TANK, FAST FILL
CLEANER BARS, ABRASIVE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • general condition
general appearance
  • No
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodDec 18
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodDecember 18
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
  • FairDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • GoodHYD. Driven
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Yes
  • No
  • All gears
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine is in good operating condition
general condition
  • Yes
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone