2022 CAT 980-14XE For Sale - 538,000 USD | Cat Used
Quick Search

CAT 980-14XE

CAT 980-14XE

CAT Certified
Year
2022
Working hours
1,885 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Altoona, IA
+1 952 843 3582
Show phone number
Basic information
BrandCAT 980-14XE
Ziegler CAT
CategoryWheel Loaders
Serial NumberXE300221
Unit NumberEQ0037131
Catalog Number10162601
Year2022
Hours1,885 h
CountryUnited States
LocationALTOONA, United States
Pricing
Price Excluding Tax538,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
BucketBucket
Lift - StandardLift - Standard
Ride ControlRide Control
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
MirrorsMirrors
BeaconBeacon
Coupler Type - HydraulicCoupler Type - Hydraulic
CouplerCoupler
Radio - BluetoothRadio - Bluetooth
Steering Type - JoystickSteering Type - Joystick
Auto ShiftAuto Shift
CounterweightCounterweight
Additional informationPRICE INCLUDES A CCU WARRANTY - 12 MONTH 1000 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY

Recent service work:
Windshield at 1672 hours
Turn Cutting edges 1565 hrs
PM2 at 1518 hours
PM3 at 1098 hours

Customer Value Agreement (CVA) 2 year / 24 month CVA
Protection PRICE INCLUDES A CCU WARRANTY - 12 MONTH 1000 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY
Remaining Factory Warranty Powertrain, Hydraulic and Technology thru 8-24-2026 or 4000 hours. Emissions coverage thru 8-24-2027 or 3000 hours
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 2 year / 24 month CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2000
  • Good
  • Good
  • Good
  • Good
  • GoodMinor scratches.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • GoodROPS is clean.
  • Good
gauges, operator station, console
2300
  • 90%
  • 80%
  • Yes
  • Yes
  • Yes
  • GoodCools normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • F4E03437
  • Engine runs smooth with good power.
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • Cools normal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1500
  • No
  • No
  • Transmission functions normal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
800
  • Steering functions normal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1000
  • Yes
  • No
  • Brakes are functional.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1000
  • No
  • Hydraulics function normal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
1000
  • Yes
  • 7.5 cyd
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 29.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin3876NoYesYes
Left RearMichelin4590NoYesNo
Right FrontMichelin4080NoYesYes
Right RearMichelin4590NoYesNo
general condition
300
  • No
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering