Quick Search

CAT 966M XE

CAT 966M XE

CAT Certified
Year
2020
Working hours
7,653 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BERGERAT MONNOYEUR S.A.S.
Sorgues, 84
+33 149228299
Show phone number
Basic information
BrandCAT 966M XE
BERGERAT MONNOYEUR S.A.S.
CategoryWheel Loaders
Serial NumberDZL00639
Unit Number22047619
Catalog Number10120668
Year2020
Hours7,653 h
CountryFrance
LocationSORGUES, France
Pricing
Price Excluding Tax166,628 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
BucketBucket
Ride ControlRide Control
Product LinkProduct Link
LightingLighting
BeaconBeacon
Regulatory MarkingRegulatory Marking
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
transmission
  • BV changée
bucket
  • godet 4.6 m3 fond double 50%
tires
  • 20%
  • 26.5R25 XTXL MICHELIN
comments, misc. repairs, general remarks
  • FR-23
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering