2022 CAT 966GC For Sale - 210,000 USD | Cat Used
Quick Search

CAT 966GC

CAT 966GC

CAT Certified
Year
2022
Working hours
5,861 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MOHAMED ABDULRAHMAN AL-BAHAR
+974 44600222
Show phone number
Basic information
BrandCAT 966GC
MOHAMED ABDULRAHMAN AL-BAHAR L.L.C.
CategoryWheel Loaders
Serial NumberSGW00583
Catalog Number10152971
Year2022
Hours5,861 h
CountryQatar
LocationQatar
Pricing
Price Excluding Tax210,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Regulatory Status - R96 / R120 (e11) / BrazilRegulatory Status - R96 / R120 (e11) / Brazil
Air ConditionerAir Conditioner
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
MirrorsMirrors
BeaconBeacon
BucketBucket
CounterweightCounterweight
Lift - StandardLift - Standard
Steering Type - WheelSteering Type - Wheel
Fire ExtinguisherFire Extinguisher
Combined Hydraulics - One WayCombined Hydraulics - One Way
Boom, GPBoom, GP
Differential TypeDifferential Type
Additional informationCustomer Value Agreement (CVA)
Protection 6 M PT+H
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1540
  • Yes
  • Cleaning required
  • None
  • Good
  • FairPaint scratched
  • Good
  • Good
  • Good
  • Fair1.Engine enclosure R/H door mis-align and small dent on the lower edge.2.Engine enclosure hood paint rusted
  • FairBoth side fenders bend and paint scratched
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair1.A/C duct top cover rusted 2.Engine air filter compartment access door paint scratch
  • Good
safety items
700
  • Yes
  • YesIn place
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • None
  • Good
  • None
  • Good
  • Good
  • Good
gauges, operator station, console
1930
  • None
  • Properly operational
  • Good
  • No
  • No
  • No
  • Yes
  • Good
  • FairR/H armrest cushion damage
  • Fair1.Cab filter cleaning required 2.Cab filter base cover R/H lock bolt and plastic lock damage
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFront and rear wiper rubber blade damage need to be replace
engine
900
  • No
  • No
  • YesFaided
  • No
  • No
  • No
  • No
  • No
  • NoNeed to check the previous maintenance records
  • No
  • 565-4493
  • NTB08902
  • 5861
  • Good
  • Nor
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
100
  • None
  • No
  • Normal
  • None
  • None
  • None
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • Yes
  • Yes
  • 5861
  • Normal
  • Good
  • Good
  • Good
  • Good
  • GoodDrive motor
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
800
  • No
  • No
  • No
  • Yes
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1600
  • 546-5528
  • Properly operational
  • TS300644
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodVisual inspection only
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNone
  • Good
brake
1100
  • Yes
  • No
  • 3rd gear
  • Properly functioning
  • Good
  • Good
  • None
  • None
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • None
  • Good
  • Good
  • Good
  • GoodWet
hydraulics
1010
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodVisual inspection only
  • Fair
  • Good
  • Good
  • None
  • Good
  • Good
  • Good
  • Good
attachments / work tools
100
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Bucket with standard lift arm assembly
  • Good
bucket
260
  • No
  • Yes
  • As per mentioned in the photo
  • X1EB0583
  • N/A
  • FairRusted and normal worn out
  • Fair
  • Good
  • Fair
  • FairPaint faided
  • FairAlready reverse
  • Good
  • Fair
  • N/A
  • N/A
  • N/A
final drives
600
  • No
  • Good
  • Good
  • Good
  • N/A
  • Good
  • Good
  • N/A
  • Good
  • Good
tires
  • 10% - 15%
  • None
  • All tires worn out, need to be replace
  • None
  • None
  • None
  • 26.5R25
  • No
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTriangle10NoYesYes
Left RearTriangle10NoYesYes
Right FrontTriangle15NoYesYes
Right RearTriangle15NoYesYes
general condition
300
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering