Wacker EW65

Wacker EW65

Price
124,800 USD
Year
2017
Working hours
67 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandWacker EW65
Categorywheel excavator
Serial NumberWNCE1402JPAL00715
Unit NumberEQ0070043
Catalog NumberCU4349515
Manufacturing Year2017
Hours67 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$ 124,800
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLERCOUPLER
Additional InformationWHEELED EXCAVATOR, A/C, 4 WD, 12' 6.8" MAX DIG DEPTH, PERKINS DIESEL, 18.6 mph MAX ROAD SPEED, 82" DOZER BLADE, HYD QUICK COUPLER, TWIN 7.5-15 TIRES

4 WHEEL DRIVE
PERKINS DIESEL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone